您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
End Cap XL for Parking Rail High / High (Set)
FATH
Provide
Parking Rails
Powered by
CAD模型選擇
{fath/provide/parking_rails/end_cap_xl_for_parking_high_high.prj},{NB=02084HHXLS01},{PARTNR=02084HHXLS01},{FWD=>100},{WEIGHT=100.0},{CTN=39269097},{ID=148519},{CFM=../../pictures/sym_cfm.png},{POP=../../pictures/sym_pop.png},{REACH=../../pictures/sym_reach.png},{ROHS=../../pictures/sym_rohs.png},{DIST=8.650},{VER=5},{PPATH=parts/end_cap_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
FWD
for Wheel Diameter
[mm]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
02084HHXLS01
02084HHXLS01
>100
100.0
39269097
148519
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Position Marking End Cap for Parking Rail
FATH
28.05.2024
PRO/PRN - Pneumatic Rotary Actuators - Series PRO - PRN
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
丝杠轴外径32, 导程32
黑田精工株式会社
08.02.2024
SR Series - Pneumatic Cylinder
Parker Pneumatic Division
19.10.2023
Guiding Rail FIFO (Set)
FATH
19.03.2024
End Cap for Parking Rail Low / Low (Set)
FATH
19.03.2024
Monitor Work Station SIT / STAND 4-axis, Profile Attachment 40 (Set)
FATH
19.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表