magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Self-forming Countersunk Screw
FATH
Connect
90° Connectors
self_form_screws
Powered by
CAD模型選擇
{fath/connect/90_connectors/self_form_screws/self_forming_countersunk_screw.prj},{NB=093S0716C},{PARTNR=093S0716C},{SW=4},{D=12.0},{B=11},{PROFIL=I},{SELF=-},{SIZE=S7 x 16},{WEIGHT=6},{CTN=73181568},{ID=132868},{CFM=../../../pictures/sym_cfm.png},{POP=../../../pictures/sym_pop.png},{REACH=../../../pictures/sym_reach.png},{ROHS=../../../pictures/sym_rohs.png},{S=7},{L=16},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
SW
ⁿ/ₐ
D
[mm]
B
[mm]
PROFIL
Profile
ⁿ/ₐ
SELF
Self-forming Countersunk Screw
ⁿ/ₐ
SIZE
Size S x L
[mm]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
093S0716C
093S0716C
4
12.0
11
I
-
S7 x 16
6
73181568
132868
093S0825C
093S0825C
5
15.8
20
B
Compatible with metric th...
S8 x 25
12
73181499
112084
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表