您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 6888 - Spring washers
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_6888.prj},{NB=Scheibenfeder DIN 6888 5x9 (1) 39200.050.009(High)},{CNSORDERNO=39200.050.009},{L=21.630},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=5.730},{B=5.000},{H=9.000},{D2=22.000},{R1=0.200},{WNB=5.000},{WNT1=7.000},{WNT1B=7.900},{NNB=5.000},{NNT2A=2.200},{NNT2B=1.300},{R2=0.200},{NENNID=5X9MM},{BRAND=Fabory},{STANDARD=DIN 6888},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Woodruff key},{BASICMATERIAL=Steel},{GRADE=DIN6882 (60)},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO3912,BS4235-2},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492811141},{INTRASTATCODE=7318240090},{ECLASS=},{UNSPSC=31163207},{ETIM=},{FAB_NENN=5x9},{KB=1},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
L
Length ~
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
B
Width h9
[mm]
H
Height h12
[mm]
D2
Diameter
[mm]
R1
Radius
[mm]
D1MIN1
Shaft diameter classification I
ⁿ/ₐ
D1MAX1
Shaft diameter classification I
ⁿ/ₐ
D1MIN2
Shaft diameter classification II
ⁿ/ₐ
D1MAX2
Shaft diameter classification II
ⁿ/ₐ
WNB
Keyseat width
[mm]
WNT1
Keyseat depth series A
[mm]
WNT1B
Keyseat depth series B
[mm]
NNB
Hub-slot width
[mm]
NNT2A
Depth of collar groove row A
[mm]
NNT2B
Depth of collar groove row B
[mm]
R2
Rounding of flute base
[mm]
Woodruff key DIN 6888 2x2...
39200.020.002
2X2,6MM
6.760
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.00024
ISO3912,BS4235-2
Y
8715492811004
7318240090
31163207
100
2.000
2.600
7.000
0.200
6.000
8.000
10.000
12.000
2.000
1.800
1.800
2.000
1.000
1.000
0.200
Woodruff key DIN 6888 2x3...
39200.020.003
2X3,7MM
9.660
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.00048
ISO3912,BS4235-2
Y
8715492811011
7318240090
31163207
100
2.000
3.700
10.000
0.200
6.000
8.000
10.000
12.000
2.000
2.900
2.900
2.000
1.000
1.000
0.200
Woodruff key DIN 6888 2.5...
39200.025.003
2,5X3,7MM
9.660
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.00057
ISO3912,BS4235-2
Y
8715492811035
7318240090
31163207
100
2.500
3.700
10.000
0.200
8.000
10.000
12.000
17.000
2.500
2.900
2.900
2.500
1.000
1.000
0.200
Woodruff key DIN 6888 3x3...
39200.030.003
3X3,7MM
9.660
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.00073
ISO3912,BS4235-2
Y
8715492811042
7318240090
31163207
100
3.000
3.700
10.000
0.200
8.000
10.000
12.000
17.000
3.000
2.500
2.800
3.000
1.400
1.100
0.200
Woodruff key DIN 6888 3x3...
55516.030.003
3X3,7MM
9.660
Fabory
DIN 6888
Woodruff key
Stainless steel
A4
0.00073
ISO3912,BS4235-2
Y
8715492348234
7318240090
31163207
50
3.000
3.700
10.000
0.200
8.000
10.000
12.000
17.000
3.000
2.500
2.800
3.000
1.400
1.100
0.200
Woodruff key DIN 6888 3x5
39200.030.005
3X5MM
12.650
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.00110
ISO3912,BS4235-2
Y
8715492811059
7318240090
31163207
100
3.000
5.000
13.000
0.200
8.000
10.000
12.000
17.000
3.000
3.800
4.100
3.000
1.400
1.100
0.200
Woodruff key DIN 6888 3x5
55516.030.005
3X5MM
12.650
Fabory
DIN 6888
Woodruff key
Stainless steel
A4
0.00110
ISO3912,BS4235-2
Y
8715492348241
7318240090
31163207
50
3.000
5.000
13.000
0.200
8.000
10.000
12.000
17.000
3.000
3.800
4.100
3.000
1.400
1.100
0.200
Woodruff key DIN 6888 3x6...
39200.030.006
3X6,5MM
15.720
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.00180
ISO3912,BS4235-2
Y
8715492811066
7318240090
31163207
100
3.000
6.500
16.000
0.200
-
-
12.000
17.000
3.000
5.300
5.600
3.000
1.400
1.100
0.200
Woodruff key DIN 6888 3x6...
55516.030.006
3X6,5MM
15.720
Fabory
DIN 6888
Woodruff key
Stainless steel
A4
0.00180
ISO3912,BS4235-2
Y
8715492348258
7318240090
31163207
50
3.000
6.500
16.000
0.200
-
-
12.000
17.000
3.000
5.300
5.600
3.000
1.400
1.100
0.200
Woodruff key DIN 6888 4x5
39200.040.005
4X5MM
12.650
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.00147
ISO3912,BS4235-2
Y
8715492811080
7318240090
31163207
50
4.000
5.000
13.000
0.200
10.000
12.000
17.000
22.000
4.000
3.500
4.100
4.000
1.700
1.100
0.200
Woodruff key DIN 6888 4x5
55516.040.005
4X5MM
12.650
Fabory
DIN 6888
Woodruff key
Stainless steel
A4
0.00147
ISO3912,BS4235-2
Y
8715492348265
7318240090
31163207
25
4.000
5.000
13.000
0.200
10.000
12.000
17.000
22.000
4.000
3.500
4.100
4.000
1.700
1.100
0.200
Woodruff key DIN 6888 4x6...
39200.040.006
4X6,5MM
15.720
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.00240
ISO3912,BS4235-2
Y
8715492811097
7318240090
31163207
50
4.000
6.500
16.000
0.200
10.000
12.000
17.000
22.000
4.000
5.000
5.600
4.000
1.700
1.100
0.200
Woodruff key DIN 6888 4x6...
55516.040.006
4X6,5MM
15.720
Fabory
DIN 6888
Woodruff key
Stainless steel
A4
0.00240
ISO3912,BS4235-2
Y
8715492348272
7318240090
31163207
25
4.000
6.500
16.000
0.200
10.000
12.000
17.000
22.000
4.000
5.000
5.600
4.000
1.700
1.100
0.200
Woodruff key DIN 6888 4x7...
39200.040.007
4X7,5MM
18.570
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.00327
ISO3912,BS4235-2
Y
8715492811103
7318240090
31163207
50
4.000
7.500
19.000
0.200
-
-
17.000
22.000
4.000
6.000
6.600
4.000
1.700
1.100
0.200
Woodruff key DIN 6888 4x7...
55516.040.007
4X7,5MM
18.570
Fabory
DIN 6888
Woodruff key
Stainless steel
A4
0.00327
ISO3912,BS4235-2
Y
8715492348289
7318240090
31163207
25
4.000
7.500
19.000
0.200
-
-
17.000
22.000
4.000
6.000
6.600
4.000
1.700
1.100
0.200
Woodruff key DIN 6888 5x6...
39200.050.006
5X6,5MM
15.720
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.00313
ISO3912,BS4235-2
Y
8715492811127
7318240090
31163207
50
5.000
6.500
16.000
0.200
12.000
17.000
22.000
30.000
5.000
4.500
5.400
5.000
2.200
1.300
0.200
Woodruff key DIN 6888 5x7...
39200.050.007
5X7,5MM
18.570
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.00409
ISO3912,BS4235-2
Y
8715492811134
7318240090
31163207
50
5.000
7.500
19.000
0.200
12.000
17.000
22.000
30.000
5.000
5.500
6.400
5.000
2.200
1.300
0.200
Woodruff key DIN 6888 5x9
39200.050.009
5X9MM
21.630
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.00573
ISO3912,BS4235-2
Y
8715492811141
7318240090
31163207
50
5.000
9.000
22.000
0.200
-
-
22.000
30.000
5.000
7.000
7.900
5.000
2.200
1.300
0.200
Woodruff key DIN 6888 5x9
55516.050.009
5X9MM
21.630
Fabory
DIN 6888
Woodruff key
Stainless steel
A4
0.00573
ISO3912,BS4235-2
Y
8715492348302
7318240090
31163207
25
5.000
9.000
22.000
0.200
-
-
22.000
30.000
5.000
7.000
7.900
5.000
2.200
1.300
0.200
Woodruff key DIN 6888 6x9
39200.060.009
6X9MM
21.630
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.00688
ISO3912,BS4235-2
Y
8715492811172
7318240090
31163207
50
6.000
9.000
22.000
0.400
17.000
22.000
30.000
38.000
6.000
6.600
7.500
6.000
2.600
1.700
0.400
Woodruff key DIN 6888 6x9
55516.060.009
6X9MM
21.630
Fabory
DIN 6888
Woodruff key
Stainless steel
A4
0.00688
ISO3912,BS4235-2
Y
8715492348319
7318240090
31163207
25
6.000
9.000
22.000
0.400
17.000
22.000
30.000
38.000
6.000
6.600
7.500
6.000
2.600
1.700
0.400
Woodruff key DIN 6888 6x1...
39200.060.010
6X10MM
24.490
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.00864
ISO3912,BS4235-2
Y
8717077081048
7318240090
31163207
50
6.000
10.000
25.000
0.400
17.000
22.000
30.000
38.000
6.000
7.600
8.500
6.000
2.600
1.700
0.400
Woodruff key DIN 6888 6x1...
39200.060.011
6X11MM
27.350
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.01113
ISO3912,BS4235-2
Y
8715492811196
7318240090
31163207
25
6.000
11.000
28.000
0.400
-
-
30.000
38.000
6.000
8.600
9.500
6.000
2.600
1.700
0.400
Woodruff key DIN 6888 8x9
39200.080.009
8X9MM
21.630
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.00917
ISO3912,BS4235-2
Y
8717077081055
7318240090
31163207
50
8.000
9.000
22.000
0.400
22.000
30.000
38.000
-
8.000
6.200
7.500
8.000
3.000
1.700
0.400
Woodruff key DIN 6888 8x1...
39200.080.011
8X11MM
27.350
Fabory
DIN 6888
Woodruff key
Steel
DIN6882 (60)
Plain
0.01410
ISO3912,BS4235-2
Y
8715492811240
7318240090
31163207
10
8.000
11.000
28.000
0.400
22.000
30.000
38.000
-
8.000
8.200
9.500
8.000
3.000
1.700
0.400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN6888-STBL - Woodruff Keys DIN 6888
MÄDLER
26.04.2024
DIN6885 A NI - Stainless Steel-Keys, Type A, front rounded, high type
Berger Tools
29.05.2023
03289 - Woodruff Keys DIN 6888
norelem
30.04.2024
ISO ≈7379 - Zylinderschrauben mit Innensechskant
Fabory
13.02.2023
DIN 6885-1 A - Parallel keys, deep pattern
Fabory
13.02.2023
ISO 13337 - Spring-type straight pins, slotted, light duty
Fabory
13.02.2023
Woodruff keys DIN 6888
MBO Oßwald
08.10.2021
DIN 934 - Steel 8 hot-dip galvanised
Böllhoff
26.10.2021
ISO 4032 - Steel 5-2 zinc-plated
Böllhoff
26.10.2021
Hexagon Nut NT HCP - Hexagon Nut NT HCP
Sikla
08.04.2024
DIN 555 (ISO 4034) - FN 160 - Polyamid 6.6, weiss - Hexagon nuts
SFS Group Schweiz AG
25.09.2023
DIN6885-A-ST - Feather Keys According to DIN 6885, Version A, Steell C45K
MÄDLER
26.04.2024
DIN6888-V4A - Woodruff Keys DIN 6888, Stainless
MÄDLER
26.04.2024
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表