您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WC-128 - Swivel Bolt Hole & Stem Casters - Threaded Stem Swivel
Essentra Components
Feet, Casters & Glides
Casters & Caster Accessories
Wheel Casters
Bolt Hole & Stem Casters
Swivel Bolt Hole & Stem Casters
Swivel Bolt Hole & Stem Casters - Threaded Stem Swivel
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p03000000/l3_p03030000/l4_p03030100/l5_p03030102/p100230/wc-128.prj},{NB=WC-133},{PN=WC-133},{AMERSID=1092975},{APACID=-},{EMEAID=-},{STEMTYPE=Threaded Stem},{DSDIA=3/8-16},{LSL=1.50000000},{WDIA=3 x 1 1/4},{WHEELTYPE=Durafoam},{LC=210},{OAH=3.62500000},{SWIVELRADIUS=2.37500000},{CONFIGURATIONWC1=WC-133},{1=Default},{2=Default},{STATEWC1211=R},{STATEWC1251=S},{STATEWC1261=S},{D=0.37500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
STEMTYPE
Stem Type
ⁿ/ₐ
DSDIA
D Stem Diameter
ⁿ/ₐ
LSL
L Stem Length
[Inch]
WDIA
Wheel Diameter and Width
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
LC
Load Capacity
ⁿ/ₐ
OAH
[Inch]
SWIVELRADIUS
Swivel Radius
[Inch]
CONFIGURATIONWC1
Configuration_WC-121<1>
ⁿ/ₐ
1
Configuration_WC-125<1>
ⁿ/ₐ
2
Configuration_WC-126<1>
ⁿ/ₐ
STATEWC1211
STATE_WC-121<1>
ⁿ/ₐ
STATEWC1251
STATE_WC-125<1>
ⁿ/ₐ
STATEWC1261
STATE_WC-126<1>
ⁿ/ₐ
D
[Inch]
WC-127
WC-127
1092973
-
-
Threaded Stem
3/8-16
1 1/2
3 x 1 1/4
Cushionex
125
3 5/8
2 3/8
WC-127
Default
Default
R
S
S
0.37500
WC-128
WC-128
1094862
-
-
Threaded Stem
3/8-16
1 1/2
4 x 1 1/4
Cushionex
165
4 1/2
3 3/8
Default
WC-128
Default
S
R
S
0.37500
WC-130
WC-130
1094870
-
-
Threaded Stem
1/2-13
1 1/2
3 x 1 1/4
Cushionex
125
3 5/8
2 3/8
WC-130
Default
Default
R
S
S
0.50000
WC-131
WC-131
1092974
-
-
Threaded Stem
1/2-13
1 1/2
4 x 1 1/4
Cushionex
165
4 1/2
3 3/8
Default
WC-131
Default
S
R
S
0.50000
WC-133
WC-133
1092975
-
-
Threaded Stem
3/8-16
1 1/2
3 x 1 1/4
Durafoam
210
3 5/8
2 3/8
WC-133
Default
Default
R
S
S
0.37500
WC-134
WC-134
1092976
-
-
Threaded Stem
3/8-16
1 1/2
4 x 1 1/4
Durafoam
255
4 1/2
3 3/8
Default
WC-134
Default
S
R
S
0.37500
WC-135
WC-135
1094864
-
-
Threaded Stem
3/8-16
1 1/2
5 x 1 1/4
Durafoam
280
5 1/2
4 1/8
Default
Default
WC-135
S
S
R
0.37500
WC-136
WC-136
1092977
-
-
Threaded Stem
1/2-13
1 1/2
3 x 1 1/4
Durafoam
210
3 5/8
2 3/8
WC-136
Default
Default
R
S
S
0.50000
WC-137
WC-137
1105128
-
-
Threaded Stem
1/2-13
1 1/2
4 x 1 1/4
Durafoam
255
4 1/2
3 3/8
Default
WC-137
Default
S
R
S
0.50000
WC-138
WC-138
1092978
-
-
Threaded Stem
1/2-13
1 1/2
5 x 1 1/4
Durafoam
280
5 1/2
4 1/8
Default
Default
WC-138
S
S
R
0.50000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AES-65-2309 - Swivel Bolt Hole & Stem Casters - Threaded Stem Swivel w/Brak...
Essentra Components
22.08.2014
NFC-30660 - Swivel Bolt Hole & Stem Casters - Threaded Stem Swivel
Essentra Components
06.08.2014
WC-400 Caster Furniture Swivel Stem Friction Ring - Casters
Essentra Components
06.08.2014
WC-382 Caster Furniture Swivel Stem Threaded - Swivel Stem Furniture Caster...
Essentra Components
06.08.2014
WC-103 Caster Stem Swivel Friction Ring - Swivel Stem - Light Duty - Applic...
Essentra Components
06.08.2014
WC-416 - Swivel Bolt Hole & Stem Casters - Plain Round Stem
Essentra Components
06.08.2014
NFC-30660 - Swivel Bolt Hole & Stem Casters - Threaded Stem Swivel
Reid Supply
28.01.2022
273946 - LRA-VPA 50G-FI-GS10
Blickle
10.10.2023
Care Bed Castors - Medical
Tente
30.01.2024
LRA-VPA - Light duty swivel castor with bolt hole fitting, wheel with solid...
JW Winco
25.06.2024
K1774 - Swivel castors compact version
KIPP
27.05.2024
Design Castors - Institutional
Tente
30.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表