您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 43600ZR - Prevalling torque type Hexagon nut all metal 1 slot h=1,3d nfe 25411 8 class - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
nut
Torque flange nut
All metal
Powered by
CAD模型選擇
{emile_maurin_fix_infra/ecrou/autofreines/tou_metal/43600zr.prj},{NB=emile_maurin_fix_infra_43600ZR 10_400},{DES=Ecrou hexagonal autofreiné tout métal à 1 fente H=1,3D},{NORME1=NFE 25411},{NORME2=-},{MATIERE=Acier classe 8},{REVETEMENT=Zn renforcé},{CERTIFICATION=-},{MARQUE=-},{REF=43600ZR 10},{LODLEVEL=400},{IDNR=},{D=10},{M=13.0},{S=16.0},{D1=8.376},{P=1.50},{DA=10.80},{DW=14.6},{E=17.77},{MW=4.8},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
[mm]
M
[mm]
S
[mm]
emile_maurin_43600ZR 3
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43600ZR 3
3
3.9
5.5
emile_maurin_43600ZR 4
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43600ZR 4
4
5.2
7.0
emile_maurin_43600ZR 5
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43600ZR 5
5
6.5
8.0
emile_maurin_43600ZR 6
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43600ZR 6
6
7.8
10.0
emile_maurin_43600ZR 8
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43600ZR 8
8
10.4
13.0
emile_maurin_43600ZR 10
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43600ZR 10
10
13.0
16.0
emile_maurin_43600ZR 12
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43600ZR 12
12
15.6
18.0
emile_maurin_43600ZR 14
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43600ZR 14
14
18.2
21.0
emile_maurin_43600ZR 16
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43600ZR 16
16
20.8
24.0
emile_maurin_43600ZR 18
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43600ZR 18
18
23.4
27.0
emile_maurin_43600ZR 20
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43600ZR 20
20
26.0
30.0
emile_maurin_43600ZR 22
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43600ZR 22
22
28.6
34.0
emile_maurin_43600ZR 24
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43600ZR 24
24
31.2
36.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表