您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 97151 - LINDAPTER® PACKING TYPE P1 LONG - MALLEABLE IRON - ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Clamping
clamp and accessory
Powered by
CAD模型選擇
{emile_maurin_fix_infra/crapautage/crapauds_cales/97151.prj},{NB=emile_maurin_fix_infra_9715112_400},{DES=Cale de réglage LINDAPTER® type P1},{NORME1=-},{NORME2=-},{MATIERE=fonte},{REVETEMENT=Zn},{CERTIFICATION=-},{MARQUE=LINDAPTER},{REF=9715112},{LODLEVEL=400},{Z=M12},{Y=6},{X=32},{T=6},{INFOS=INFOTEXTE},{W=30},{X1=2},{PC=P1L12},{MAT=Mild Steel, malleable iron, bright zinc plated / hot dip galvanised },{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
Z
Bolt
ⁿ/ₐ
Y
[mm]
X
[mm]
T
[mm]
emile_maurin_9715110
Cale de réglage LINDAPTER...
-
-
fonte
Zn
-
LINDAPTER
9715110
M10
5
24
5
emile_maurin_9715112
Cale de réglage LINDAPTER...
-
-
fonte
Zn
-
LINDAPTER
9715112
M12
6
32
6
emile_maurin_9715116
Cale de réglage LINDAPTER...
-
-
fonte
Zn
-
LINDAPTER
9715116
M16
8
40
8
emile_maurin_9715120
Cale de réglage LINDAPTER...
-
-
fonte
Zn
-
LINDAPTER
9715120
M20
10
47
10
emile_maurin_9715124
Cale de réglage LINDAPTER...
-
-
fonte
Zn
-
LINDAPTER
9715124
M24
12
64
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 97191 - LINDAPTER® ACCESSORY TYPE T - MALLEABLE IRON - ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 97114 - LINDAPTER® HIGH FRICTION ACCESSORY TYPE AFP1 - MILD STEEL - H...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 95704 - LINDAPTER® ADJUSTABLE CLAMP TYPE LR - MALLEABLE IRON - HOT DI...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 95701 - LINDAPTER® ADJUSTABLE CLAMP TYPE LR - MALLEABLE IRON - ZINC P...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 95111 - LINDAPTER® RECESSED CLAMP TYPE A MEDIUM - MALLEABLE IRON - ZI...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 95121 - LINDAPTER® RECESSED CLAMP TYPE A LONG - MALLEABLE IRON - ZINC...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 97171 - LINDAPTER® PACKING TYPE P2 LONG - MALLEABLE IRON - ZINC PLATE...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 97164 - LINDAPTER® PACKING TYPE P1 SHORT - MALLEABLE IRON - HOT DIP G...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 97161 - LINDAPTER® PACKING TYPE P1 SHORT - MALLEABLE IRON - ZINC PLAT...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表