您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 95224 - LINDAPTER® HIGHT FRICTION CLAMP TYPE AAF MALLEABLE IRON HOT DIP GALVANISED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Clamping
clamp and accessory
Powered by
CAD模型選擇
{emile_maurin_fix_infra/crapautage/crapauds_cales/95224.prj},{NB=emile_maurin_fix_infra_9522412_8.8_400},{DES=Crapaud LINDAPTER® type AAF},{NORME1=-},{NORME2=-},{MATIERE=fonte},{REVETEMENT=Galvanisé à chaud},{CERTIFICATION=CE en cours},{MARQUE=LINDAPTER},{REF=9522412},{LODLEVEL=400},{BS=M12},{V=5-26},{Y=25-34},{X=27-49},{U=26-42},{L=41},{INFOS=},{MAT=SG iron, hot dip galvanised},{PCL=8.8},{X1=1},{PPATH=95224/95224_asmtpl.prj},{PC=AAF12},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
BS
Bolt
ⁿ/ₐ
V
Clamping range
[mm]
Y
[mm]
X
[mm]
U
[mm]
L
Width
[mm]
emile_maurin_9522412
Crapaud LINDAPTER® type A...
-
-
fonte
Galvanisé à chaud
CE en cours
LINDAPTER
9522412
M12
5-26
25-34
27-49
26-42
41
emile_maurin_9522416
Crapaud LINDAPTER® type A...
-
-
fonte
Galvanisé à chaud
CE en cours
LINDAPTER
9522416
M16
6-30
34-50
31-58
35-46
56
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 95404 - LINDAPTER® HIGH FRICTION CLAMP TYPE CF - MALLEABLE IRON - HOT...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 97154 - LINDAPTER® PACKING TYPE P1 LONG - MALLEABLE IRON - HOT DIP GA...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Modèle 95224 - Crapaud LINDAPTER® type AAF - Fonte galvanisé à chaud
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
29.07.2020
Model 95301 - LINDAPTER® FLAT TOP CLAMP TYPE B SHORT - MALLEABLE IRON - ZIN...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Modèle 95-05 - Crapaud fonte haute résistance autoréglable
EMILE MAURIN - Eléments Standard Mécaniques
16.05.2024
Model 95701 - LINDAPTER® ADJUSTABLE CLAMP TYPE LR - MALLEABLE IRON - ZINC P...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 95111 - LINDAPTER® RECESSED CLAMP TYPE A MEDIUM - MALLEABLE IRON - ZI...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 95341 - LINDAPTER® FLAT TOP RAIL CLAMP TYPE BR MEDIUM - MALLEABLE IRO...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 95101 - LINDAPTER® RECESSED CLAMP TYPE A SHORT - MALLEABLE IRON - ZIN...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 95214 - LINDAPTER® HIGH FRICTION TYPE AF MEDIUM - MALLEABLE IRON - HO...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 95501 - LINDAPTER® RECESSED ADJUSTABLE CLAMP TYPE D2 - MALLEABLE IRON...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 95204 - LINDAPTER® HIGH FRICTION TYPE AF SHORT - MALLEABLE IRON - HOT...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 95114 - LINDAPTER® RECESSED CLAMP TYPE A MEDIUM - MALLEABLE IRON - HO...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Model 97124 - LINDAPTER® HIGH FRICTION ACCESSORY TYPE AFP2 - MILD STEEL - H...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表