您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62217 - Vis à métaux tête cylindrique bombée large Phillips - DIN 7985 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62217.prj},{NB=emile_maurin_622174X35},{REF=622174X35},{DXL=4x35},{MAT=Inox A2},{IDNR=},{NENN=M4x35},{D=4.0},{L=35},{D3=3.141},{P=0.700},{DK=8.000},{K=3.1},{K1=3.1},{RA=6.500},{M=4.400},{R=0.200},{X=1.200},{B=33.600},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
Emile Maurin 622172X4
622172X4
2x4
Inox A2
2.0
4
4.000
1.6
Emile Maurin 622172X5
622172X5
2x5
Inox A2
2.0
5
4.000
1.6
Emile Maurin 622172X6
622172X6
2x6
Inox A2
2.0
6
4.000
1.6
Emile Maurin 622172X8
622172X8
2x8
Inox A2
2.0
8
4.000
1.6
Emile Maurin 622172X10
622172X10
2x10
Inox A2
2.0
10
4.000
1.6
Emile Maurin 622172X12
622172X12
2x12
Inox A2
2.0
12
4.000
1.6
Emile Maurin 622172X16
622172X16
2x16
Inox A2
2.0
16
4.000
1.6
Emile Maurin 622172X20
622172X20
2x20
Inox A2
2.0
20
4.000
1.6
Emile Maurin 622172,5X4
622172,5X4
2.5x4
Inox A2
2.5
4
5.000
2.0
Emile Maurin 622172,5X5
622172,5X5
2.5x5
Inox A2
2.5
5
5.000
2.0
Emile Maurin 622172,5X6
622172,5X6
2.5x6
Inox A2
2.5
6
5.000
2.0
Emile Maurin 622172,5X8
622172,5X8
2.5x8
Inox A2
2.5
8
5.000
2.0
Emile Maurin 622172,5X10
622172,5X10
2.5x10
Inox A2
2.5
10
5.000
2.0
Emile Maurin 622172,5X12
622172,5X12
2.5x12
Inox A2
2.5
12
5.000
2.0
Emile Maurin 622172,5X16
622172,5X16
2.5x16
Inox A2
2.5
16
5.000
2.0
Emile Maurin 622172,5X20
622172,5X20
2.5x20
Inox A2
2.5
20
5.000
2.0
Emile Maurin 622173X4
622173X4
3x4
Inox A2
3.0
4
5.600
2.4
Emile Maurin 622173X5
622173X5
3x5
Inox A2
3.0
5
5.600
2.4
Emile Maurin 622173X6
622173X6
3x6
Inox A2
3.0
6
5.600
2.4
Emile Maurin 622173X8
622173X8
3x8
Inox A2
3.0
8
5.600
2.4
Emile Maurin 622173X10
622173X10
3x10
Inox A2
3.0
10
5.600
2.4
Emile Maurin 622173X12
622173X12
3x12
Inox A2
3.0
12
5.600
2.4
Emile Maurin 622173X16
622173X16
3x16
Inox A2
3.0
16
5.600
2.4
Emile Maurin 622173X20
622173X20
3x20
Inox A2
3.0
20
5.600
2.4
Emile Maurin 622173X25
622173X25
3x25
Inox A2
3.0
25
5.600
2.4
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 33301 - Countersunk flat head self drilling screw cross recess "P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 66601 - Hexagon nut - Stainless steel A4L-80
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stain...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62306 - Pan head chipboard screw cross recess Pozidrive - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62230 - Countersunk raised head machine screw six lobe recess - D...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
240Vac Ratings - Wall Mounted Drives - 208, 220, 230, or 240 V
ABB
15.07.2022
480Vac Ratings - Free Standing Drives w/ Enclosure Extension - 380, 400, 41...
ABB
15.07.2022
Reference 62212 - Slotted mushroom head machine screw - NFE 25129 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62443 - Pan head self drilling screw square recess - DIN 7504 M -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62432 - Countersunk head self drilling screw cross recess Pozidri...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62211 - Slotted Pan head machine screw - DIN 85 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
400Vac Ratings - Wall Mounted Drives - 380, 400 or 415 V
ABB
15.07.2022
Ultra Low Harmonic Drives - 240Vac Ratings - 208, 220, 230 or 240 V
ABB
07.07.2023
575Vac Ratings - U4 IP00 - 525, 550, 575, 600 or 690V 60Hz
ABB
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表