您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64525 - Rondelle élastique "GROWER" section carrée - DIN 7980 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a4/64525.prj},{NB=emile_maurin_645258},{REF=645258},{MAT=Inox A4},{IDNR=},{D=8},{D1=8.1},{D2=12.7},{S=2.0},{R=0.500},{DA=49.000},{DW=67.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
D1
Transition diameter
[mm]
D2
Diameter of the bearing face
[mm]
S
Height
[mm]
Emile Maurin 645253
645253
Inox A4
3
3.1
5.6
1.0
Emile Maurin 645254
645254
Inox A4
4
4.1
7.0
1.2
Emile Maurin 645255
645255
Inox A4
5
5.1
8.8
1.6
Emile Maurin 645256
645256
Inox A4
6
6.1
9.9
1.6
Emile Maurin 645258
645258
Inox A4
8
8.1
12.7
2.0
Emile Maurin 6452510
6452510
Inox A4
10
10.2
16.0
2.5
Emile Maurin 6452512
6452512
Inox A4
12
12.2
18.0
2.5
Emile Maurin 6452514
6452514
Inox A4
14
14.2
21.1
3.0
Emile Maurin 6452516
6452516
Inox A4
16
16.2
24.4
3.5
Emile Maurin 6452518
6452518
Inox A4
18
18.2
26.4
3.5
Emile Maurin 6452520
6452520
Inox A4
20
20.2
30.6
4.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62703 - Parallel pin - ISO 2338 DIN 7 - Stainless steel A1
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62206 - Hexagon socket set screw dog point - ISO 4028 DIN 915 - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62213 - Mushroom head square neck screw - DIN 603 - Stainless ste...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62205 - Hexagon socket set screw cone point - ISO 4027 DIN 914 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64204 - Hexagon socket set screw flat point - ISO 4026 DIN 913 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64309 - Countersunk flat head chipboard screw half thread six lob...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stain...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62429 - Pan head self drilling screw cross recess "Phillips" - DI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62434 - Hexagon head with flange self drilling screw - DIN 7504 K...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62651 - Threaded rod thread 2 meter - DIN 976-2 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 66650 - Tige filetée longueur 1 mètre - DIN 976-2 - Inox A4-L
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62202 - Hexagon socket button head cap screw - ISO 7380 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64762 - Retaining radial ring for shaft DIN 6799 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表