Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    T-slot Nut 15.0 x 8.0 mm
    FATH
    Threaded Plate
    Elesa+Ganter
    DIN 6885 A - Key, Type  A  front rounded, high type
    EMILE MAURIN - Eléments Standard Mécaniques
    Modèle 92-88 - Embase
    Elesa+Ganter
    GN 507 - T-Nuts
    norelem
    03250 - Slot keys
    NANKAI SEIKO CO., LTD. (SMT)
    ZZ
    Sikla
    Channel Nut NT ss - Channel Nut NT ss
    FATH
    Roll-in T-slot Nut 15.0 x 6.0 mm with Spring Leaf
    FIBRO
    2471.6. - Compression Pad
    Elesa
    DIN 508-NI - ELESA-T-nuts
    SToxxparts
    01000257000 - Flat sliding block
    JW Winco
    GN 230 - Shallow t-nuts
    Elesa+Ganter
    GN 2181 A - Edge Protection Seal Profile Corners, Form A, Upper seal profile
Previews
3D
Dimension
2D
Download CAD models