您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 6311.4 - Leveling Feet, Steel, Zinc Plated, Type N without plastic cap
Elesa+Ganter
水平调整件
GN 6311.4
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn6311_4/gn6311_4_n_asmtab.prj},{NB=Gelenkfuss, Stahl, verzinkt GN 6311.4-60-M20-78-N (0)},{PARTNUMBER=GN 6311.4-60-M20-78-N},{D1=60},{D2=M20},{D2X=20},{L1=78},{D3=15.5},{L2=16.5},{L3=15.5},{L4=18},{L5=17},{SW=10},{WINKEL=0},{SB=50},{VERS=4},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.39970},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails},{TR=WINKEL},{PPATH=gn6311_4_n_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
≈
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Leveling Foot, Steel, Zin...
GN 6311.4-50-M10-37-N
50
M10
37
8.0
12.5
11.5
5
13
0.15150
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M10-47-N
50
M10
47
8.0
12.5
11.5
5
13
0.15180
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M10-57-N
50
M10
57
8.0
12.5
11.5
5
13
0.16080
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M10-72-N
50
M10
72
8.0
12.5
11.5
5
13
0.16980
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M12-41-N
50
M12
41
8.0
12.5
11.5
6
13
0.16230
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M12-51-N
50
M12
51
8.0
12.5
11.5
6
13
0.16900
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M12-61-N
50
M12
61
8.0
12.5
11.5
6
13
0.17600
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M12-71-N
50
M12
71
8.0
12.5
11.5
6
13
0.18310
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M12-91-N
50
M12
91
8.0
12.5
11.5
6
13
0.19750
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M16-59-N
50
M16
59
12.0
14.5
13.5
8
30
0.21930
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M16-69-N
50
M16
69
12.0
14.5
13.5
8
30
0.22990
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M16-89-N
50
M16
89
12.0
14.5
13.5
8
30
0.25850
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-50-M16-114-N
50
M16
114
12.0
14.5
13.5
8
30
0.28490
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-60-M16-59-N
60
M16
59
12.0
14.5
13.5
8
30
0.30600
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-60-M16-69-N
60
M16
69
12.0
14.5
13.5
8
30
0.31660
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-60-M16-89-N
60
M16
89
12.0
14.5
13.5
8
30
0.34520
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-60-M16-114-N
60
M16
114
12.0
14.5
13.5
8
30
0.37160
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-60-M20-78-N
60
M20
78
15.5
16.5
15.5
10
50
0.39970
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-60-M20-88-N
60
M20
88
15.5
16.5
15.5
10
50
0.41950
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-60-M20-113-N
60
M20
113
15.5
16.5
15.5
10
50
0.47100
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-60-M20-138-N
60
M20
138
15.5
16.5
15.5
10
50
0.52000
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-80-M16-59-N
80
M16
59
12.0
19.0
18.0
8
30
0.53840
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-80-M16-69-N
80
M16
69
12.0
19.0
18.0
8
30
0.54900
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-80-M16-89-N
80
M16
89
12.0
19.0
18.0
8
30
0.57760
73269098
YES
Leveling Foot, Steel, Zin...
GN 6311.4-80-M16-114-N
80
M16
114
12.0
19.0
18.0
8
30
0.60400
73269098
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 6311.4 - Leveling Feet, Steel, Zinc Plated, Type N without plastic cap
Ganter
19.06.2024
MLP-5 - Socket Mount Leveling Feet - Metal Swivel Base
Essentra Components
06.08.2014
HLFM - Leveling Feet Metric
Harcourt
02.04.2024
GN 6311.6 - Leveling Feet, Stainless Steel, Type N without plastic cap
Elesa+Ganter
21.06.2024
GN 18 - Leveling Feet, Stainless Steel AISI 304, FDA compliant
Elesa+Ganter
21.06.2024
GN 6311.6 - Leveling Feet, Stainless Steel, Type G with plastic cap, glidin...
Elesa+Ganter
21.06.2024
FT-T80 - 水平调节脚座
尚坤工业KUNLONG
10.01.2024
GN 6311.4 - Levelling elements
Elesa
24.06.2024
GN 6311.5 - Stainless Steel Foot Plates for Grub Screws DIN 6332, Type N wi...
Elesa+Ganter
21.06.2024
GN 6311.4 - Leveling Feet, Steel, Zinc Plated, Type R with plastic cap, non...
Elesa+Ganter
21.06.2024
GN 6311.4 - Leveling Feet, Steel, Zinc Plated, Type G with plastic cap, gli...
Elesa+Ganter
21.06.2024
GN 339 - Levelling feet, Type KS with plastic cap, gliding
Elesa+Ganter
21.06.2024
GN 638 - Ball Jointed Leveling Feet, Thrust Pad Stainless Steel, Threaded S...
Elesa+Ganter
21.06.2024
GN 339 - Stainless Steel-Levelling feet, Type KS with plastic cap, gliding
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表