目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 798 - Revolving handles (Technopolymer)
Elesa+Ganter
固定及旋转手柄
GN 798
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/gn798/gn798_kt.prj},{NB=Drehbarer Zylindergriff GN 798-KT-22-M6},{PARTNUMBER=GN 798-KT-22-M6},{D1=22},{D2=M6},{D3=14},{D4=18.5},{L1=59.0},{L2=14},{L3=2.5},{L4=21},{WRK=Kunststoff},{NDR=6.000},{KDR=4.775},{SW=3.000},{SWT=3.500},{R1=3.500},{R2=30.000},{R3=2.500},{WEIGHT=0.0800},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Revolving handle GN 798-K...
GN 798-KT-16-M6
16
M6
10
13.0
41.5
12
2.5
15
0.0300
84879090
YES
Revolving handle GN 798-K...
GN 798-KT-18-M6
18
M6
10
14.5
56.0
13
2.5
19
0.0330
84879090
YES
Revolving handle GN 798-K...
GN 798-KT-18-M8
18
M8
10
14.5
56.0
13
2.5
19
0.0370
84879090
YES
Revolving handle GN 798-K...
GN 798-KT-22-M6
22
M6
14
18.5
59.0
14
2.5
21
0.0800
84879090
YES
Revolving handle GN 798-K...
GN 798-KT-22-M8
22
M8
14
18.5
59.0
14
2.5
21
0.0824
84879090
YES
Revolving handle GN 798-K...
GN 798-KT-22-M10
22
M10
14
18.5
59.0
14
2.5
21
0.0850
84879090
YES
Revolving handle GN 798-K...
GN 798-KT-24-M8
24
M8
14
18.5
74.0
16
2.5
27
0.0940
84879090
YES
Revolving handle GN 798-K...
GN 798-KT-24-M10
24
M10
14
18.5
74.0
16
2.5
27
0.0973
84879090
YES
Revolving handle GN 798-K...
GN 798-KT-25-M10
25
M10
16
20.0
84.0
16
2.5
30
0.1300
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表