您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
RE.F8-WH - Monolithic wheels with electro-welded steel bracket for heavy loads
Elesa+Ganter
脚轮和滚轮
RE.F8-WH
Powered by
CAD模型選擇
{elesa_ganter/castors_and_wheels/re_f8_wh/re_f8_wh_asmtab.prj},{NB=Monolithic wheels with electro-welded steel bracket for heavy loads RE.F8-125-SSL-WH},{PARTNUMBER=449461},{DESCRIPTION=RE.F8-125-SSL-WH},{DIM01=125},{DIM02=45},{DIM03=182},{DIM04=135},{DIM05=110},{DIM06=105},{DIM07=80},{DIM08=51},{DIM09=-},{DIM10=11},{DIM11=-},{DIM12=4000},{DIM13=6500},{WEIGHT=3510},{VERS=2},{VER=1},{VER1=45},{PPATH=assemblies/re_f8_wh_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l3
[mm]
DIM03
H
[mm]
DIM04
B
[mm]
DIM05
l
[mm]
DIM06
b1
[mm]
DIM07
l1
[mm]
DIM08
b3
[mm]
DIM09
R
[mm]
DIM10
S
ⁿ/ₐ
DIM11
d4
[mm]
DIM12
[N]
DIM13
[N]
WEIGHT
重量
[g]
Monolithic wheels with el...
449481
RE.F8-125-PSL-WH
125
45
182
135
110
105
80
51
-
-
11
4000
6500
3510
Monolithic wheels with el...
449482
RE.F8-150-PSL-WH
150
45
210
135
110
105
80
60
-
-
11
4550
7500
3740
Monolithic wheels with el...
449483
RE.F8-200-PSL-WH
200
50
252
135
110
105
80
70
-
-
11
6500
9000
4220
Monolithic wheels with el...
449461
RE.F8-125-SSL-WH
125
45
182
135
110
105
80
51
-
11
-
4000
6500
3510
Monolithic wheels with el...
449462
RE.F8-150-SSL-WH
150
45
210
135
110
105
80
60
-
11
-
4550
7500
3740
Monolithic wheels with el...
449463
RE.F8-200-SSL-WH
200
50
252
135
110
105
80
70
-
11
-
6500
9000
4220
Monolithic wheels with el...
449471
RE.F8-125-SSF-WH
125
45
182
135
110
105
80
51
157
11
-
4000
6500
3510
Monolithic wheels with el...
449472
RE.F8-150-SSF-WH
150
45
210
135
110
105
80
60
157
11
-
4550
7500
3740
Monolithic wheels with el...
449473
RE.F8-200-SSF-WH
200
50
252
135
110
105
80
70
157
11
-
6500
9000
4220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RE.F4-WEH - Mould-on polyurethane wheels with electro-welded steel bracket ...
Elesa+Ganter
28.03.2024
RE.G1-N - Thermoplastic rubber wheels with steel sheet bracket
Elesa+Ganter
28.03.2024
RE.F5-N - Mould-on polyurethane wheels with steel sheet bracket
Elesa+Ganter
28.03.2024
RE.F7-N-HT - Duroplast wheels
Elesa+Ganter
28.03.2024
RE.F4-H - Mould-on polyurethane wheels
Elesa
13.05.2024
RE.F8-N - Monolithic wheels with steel sheet bracket
Elesa+Ganter
28.03.2024
RE.F4-H - Mould-on polyurethane wheels with electro-welded steel bracket fo...
Elesa+Ganter
28.03.2024
RE.FF-N - Injected polyurethane wheels with steel sheet bracket
Elesa+Ganter
28.03.2024
RE.F2-H - 软性聚胺酯滚轮
Elesa+Ganter
28.03.2024
RE.E3-N - 硫化橡胶滚轮
Elesa+Ganter
28.03.2024
RE.F5-H - Mould-on polyurethane wheels with steel sheet bracket for medium-...
Elesa+Ganter
28.03.2024
RE.F8-H - Monolithic wheels with steel sheet bracket for medium-heavy loads
Elesa+Ganter
28.03.2024
RE.F8-WH - Technopolymer wheels
Elesa
13.05.2024
SF/ER EE MHD - Thick "TR" polyurethane wheels with ergonomic round profile,...
Tellurerota
06.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表