품질보증 정보
카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 131.2 - Two-way connecting clamps for linear actuators
Elesa
GENERAL CATALOGUE
Connecting clamps
Linear actuators and clamp connectors
GN 131.2
Powered by
CAD모델 선택
{elesa/general_catalogue/16/3_linear_actuators_and_clamp_connectors/gn_131_2/gn131_2.prj},{NB=Two-way connecting clamps for linear actuators GN 131.2-B18-B18-2-SW},{CODE=GN.42306},{DESCRIPTION=GN 131.2-B18-B18-2-SW},{DIM01=18},{D11=18},{DIM02=-},{DIM03=18},{DIM04=-},{KS=Klemmschrauben mit Innensechskant},{DIM05=M6},{NDM3=6},{KDM3=4.771},{DIM06=M3},{NDM4=3},{KDM4=2.386},{DIM07=25},{DIM08=64},{DIM09=20},{DIM10=GN 911-M6-22},{X=35.000},{Y1=50.000},{Y2=38.000},{OB=schwarz},{WEIGHT=62}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d1
ⁿ/ₐ
DIM03
d2
[mm]
DIM04
d2
ⁿ/ₐ
DIM05
d3
ⁿ/ₐ
DIM06
d4
ⁿ/ₐ
DIM07
k
[mm]
DIM08
l
[mm]
DIM09
m
[mm]
DIM10
d3 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
Two-way connecting clamps...
GN.42306
GN 131.2-B18-B18-2-SW
18
-
18
-
M6
M3
25
64
20
GN 911-M6-22
62
Two-way connecting clamps...
GN.42316
GN 131.2-G18-G18-2-SW
-
18
-
18
M6
M3
25
64
20
GN 911-M6-22
62
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GN 474 - Swivel Clamp Linear Actuator Connectors, Aluminum
Elesa+Ganter
21.06.2024
GN 191.1 - ELESA-T-shaped clamping connectors for linear actuators
Elesa
24.06.2024
GN 131.1 - ELESA-Two-way connecting clamps for linear actuators
Elesa
24.06.2024
GN 131.2-NI - ELESA-Two-way connecting clamps for linear actuators
Elesa
24.06.2024
GN 132 - ELESA-Two-way connecting clamps
Elesa
24.06.2024
GN 131 - ELESA-Two-way connecting clamps
Elesa
24.06.2024
GN 162.1 - ELESA-Bases for linear actuators
Elesa
24.06.2024
GN 292 - ELESA-Linear actuators
Elesa
24.06.2024
MSX.56-C - T shaped clamp
Elesa+Ganter
21.06.2024
MSX.56-C - ELESA-T shaped clamp
Elesa
24.06.2024
GC. - Connection joints
Elesa+Ganter
21.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성