您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 965-A - Assembly kit for the components
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 965
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_965/gn_965_a_asmtab.prj},{NB=Assembly kit for the components GN 965-8-M4-14-A(1)},{CODE=GN.73063},{DESCRIPTION=GN 965-8-M4-14-A},{DIM01=40},{B=40},{DIM02=8},{N=8},{DIM03=M4},{D=M4},{DX=4},{DIM04=14},{L1=14},{DIM05=7},{L2=7},{DIM06=15},{L3=15},{DIM07=1},{KX=[1:7]},{DIM08=4.6},{S=4.6},{DIM09=11.4},{T=11.4},{LX=8.000},{V=7.600},{R1=8},{LKUG=17.000},{RKUG=2.500},{LL=13.400},{X=2},{XX=-0.050},{K1=6.800},{WEIGHT=20},{SCHL=14.000},{HL=4.000},{HD=7.000},{CHH=0.400},{CHS=0.380},{R=0.200},{SW=3.000},{SWH=2.000},{V1=0.850},{PPATH=gn_965_a1/gn_965_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b
[mm]
DIM02
n
[mm]
DIM03
d
ⁿ/ₐ
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM08
s
[mm]
DIM09
t
[mm]
WEIGHT
Weight
[g]
Assembly kit for the comp...
GN.73001
GN 965-6-M4-10-A
30
6
M4
10
5
12
2.9
8.9
10
Assembly kit for the comp...
GN.73005
GN 965-6-M4-12-A
30
6
M4
12
5
12
2.9
8.9
12
Assembly kit for the comp...
GN.73007
GN 965-6-M4-16-A
30
6
M4
16
5
12
2.9
8.9
16
Assembly kit for the comp...
GN.73009
GN 965-6-M5-10-A
30
6
M5
10
5
12
2.9
8.9
12
Assembly kit for the comp...
GN.73011
GN 965-6-M5-12-A
30
6
M5
12
5
12
2.9
8.9
14
Assembly kit for the comp...
GN.73015
GN 965-6-M5-14-A
30
6
M5
14
5
12
2.9
8.9
16
Assembly kit for the comp...
GN.73017
GN 965-6-M5-16-A
30
6
M5
16
5
12
2.9
8.9
18
Assembly kit for the comp...
GN.73019
GN 965-6-M5-18-A
30
6
M5
18
5
12
2.9
8.9
20
Assembly kit for the comp...
GN.73021
GN 965-6-M5-22-A
30
6
M5
22
5
12
2.9
8.9
22
Assembly kit for the comp...
GN.73023
GN 965-6-M6-10-A
30
6
M6
10
5
12
2.9
8.9
14
Assembly kit for the comp...
GN.73027
GN 965-6-M6-12-A
30
6
M6
12
5
12
2.9
8.9
16
Assembly kit for the comp...
GN.73031
GN 965-6-M6-14-A
30
6
M6
14
5
12
2.9
8.9
18
Assembly kit for the comp...
GN.73037
GN 965-6-M6-16-A
30
6
M6
16
5
12
2.9
8.9
20
Assembly kit for the comp...
GN.73043
GN 965-6-M6-20-A
30
6
M6
20
5
12
2.9
8.9
22
Assembly kit for the comp...
GN.73045
GN 965-6-M6-25-A
30
6
M6
25
5
12
2.9
8.9
27
Assembly kit for the comp...
GN.73061
GN 965-8-M4-12-A
40
8
M4
12
7
15
4.6
11.4
18
Assembly kit for the comp...
GN.73063
GN 965-8-M4-14-A
40
8
M4
14
7
15
4.6
11.4
20
Assembly kit for the comp...
GN.73065
GN 965-8-M4-20-A
40
8
M4
20
7
15
4.6
11.4
26
Assembly kit for the comp...
GN.73067
GN 965-8-M5-12-A
40
8
M5
12
7
15
4.6
11.4
20
Assembly kit for the comp...
GN.73069
GN 965-8-M5-14-A
40
8
M5
14
7
15
4.6
11.4
22
Assembly kit for the comp...
GN.73073
GN 965-8-M5-16-A
40
8
M5
16
7
15
4.6
11.4
24
Assembly kit for the comp...
GN.73075
GN 965-8-M5-18-A
40
8
M5
18
7
15
4.6
11.4
26
Assembly kit for the comp...
GN.73077
GN 965-8-M5-20-A
40
8
M5
20
7
15
4.6
11.4
28
Assembly kit for the comp...
GN.73079
GN 965-8-M5-22-A
40
8
M5
22
7
15
4.6
11.4
30
Assembly kit for the comp...
GN.73081
GN 965-8-M5-25-A
40
8
M5
25
7
15
4.6
11.4
33
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 965-B - ELESA-Assembly kit for the components
Elesa
24.06.2024
GN 968-B - ELESA-Assembly kit for the components
Elesa
24.06.2024
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
GN 506 - ELESA-T-Nuts with guide step
Elesa
24.06.2024
GN 506.1 - ELESA-Dowel for T-slot with indent
Elesa
24.06.2024
GN 965-C - ELESA-Assembly kit for the components
Elesa
24.06.2024
ISO ≈10642 - Hexagon/Hexalobular socket countersunk head screws
Fabory
21.04.2022
GN 815 - ELESA-Threaded plungers with screwdriver slotted head
Elesa
24.06.2024
GN6336.10 - Star knobs with plastic thrust pad
Berger Tools
26.04.2023
M.443 AE-VO - ELESA-Bridge handles
Elesa
24.06.2024
GN 968-A - ELESA-Assembly kit for the components
Elesa
24.06.2024
SCPS - Thrust Pad
NBK (Nabeya Bi-tech Kaisha)
28.11.2022
05000980000 - Steel contact pressure screw with rubber thrust piece
SToxxparts
31.05.2022
GN 145 - ELESA-Connecting clamps with mounting base
Elesa
24.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表