您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VDN.FP-A-SST - Solid handwheels
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
VDN.FP-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/01/2_solid_handwheels/vdn_fp_sst/vdn_fp_a_sst.prj},{NB=Solid handwheels VDN.300 FP-SST-A26},{CODE=73785-26},{DESCRIPTION=VDN.300 FP-SST-A26},{DIM01=301},{DIM02=26},{DIM03=75},{DIM04=25},{DIM05=58},{DIM06=58.0},{DIM07=58.0},{DIM08=148},{DIM09=82},{DIM10=56},{DIM11=18},{DIM12=42},{DIM13=38},{DIM14=41.3},{DIM15=10},{DIM16=1100},{DIM17=35},{WEIGHT=2685},{D=26},{D3X=94},{VER=1},{VER1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
d4
[mm]
DIM09
d5
[mm]
DIM10
l
[mm]
DIM11
l2
[mm]
DIM12
d'
[mm]
DIM13
d''
[mm]
DIM14
t
[mm]
DIM15
b
[mm]
DIM16
C
[Nm]
DIM17
L
[J]
WEIGHT
Weight
[g]
Solid handwheels VDN.80 F...
73695-10
VDN.80 FP-SST-A10
80
10
31
14
20
18.0
28.0
43
30
28
10
13
11
12.8
4
120
5
120
Solid handwheels VDN.80 F...
73695-12
VDN.80 FP-SST-A12
80
12
31
14
20
18.0
28.0
43
30
28
10
13
11
12.8
4
120
5
115
Solid handwheels VDN.100 ...
73713-10
VDN.100 FP-SST-A10
100
10
40
15
24
22.0
35.0
54
39
36
12
16
13
15.3
5
150
6
324
Solid handwheels VDN.100 ...
73713-12
VDN.100 FP-SST-A12
100
12
40
15
24
22.0
35.0
54
39
36
12
16
13
15.3
5
150
6
322
Solid handwheels VDN.125 ...
73722-12
VDN.125 FP-SST-A12
125
12
44
15
32
26.5
44.0
70
46
38
15
20
16
18.3
5
300
8
493
Solid handwheels VDN.125 ...
73722-14
VDN.125 FP-SST-A14
125
14
44
15
32
26.5
44.0
70
46
38
15
20
16
18.3
5
300
8
490
Solid handwheels VDN.150 ...
73733-14
VDN.150 FP-SST-A14
150
14
48
18
32
26.5
44.0
70
48
38
15
20
16
18.3
5
400
14
662
Solid handwheels VDN.150 ...
73733-16
VDN.150 FP-SST-A16
150
16
48
18
32
26.5
44.0
70
48
38
15
20
16
18.3
5
400
14
659
Solid handwheels VDN.200 ...
73753-18
VDN.200 FP-SST-A18
200
18
57
22
40
33.0
55.0
90
60
43
15
26
22
24.8
6
600
18
1196
Solid handwheels VDN.200 ...
73753-20
VDN.200 FP-SST-A20
200
20
57
22
40
33.0
55.0
90
60
43
15
26
22
24.8
6
600
18
1192
Solid handwheels VDN.250 ...
73773-22
VDN.250 FP-SST-A22
249
22
65
25
49
40.0
66.0
110
70
44
15
35
27
30.3
8
1000
28
1982
Solid handwheels VDN.250 ...
73773-24
VDN.250 FP-SST-A24
249
22
65
25
49
40.0
66.0
110
70
44
15
35
27
30.3
8
1000
28
1982
Solid handwheels VDN.300 ...
73785-26
VDN.300 FP-SST-A26
301
26
75
25
58
58.0
58.0
148
82
56
18
42
38
41.3
10
1100
35
2685
Solid handwheels VDN.80 F...
73695-10-K
VDN.80 FP-SST-A10-K
80
10
31
14
20
18.0
28.0
43
30
28
10
-
-
11.4
3
120
5
120
Solid handwheels VDN.80 F...
73695-12-K
VDN.80 FP-SST-A12-K
80
12
31
14
20
18.0
28.0
43
30
28
10
-
-
13.8
4
120
5
115
Solid handwheels VDN.100 ...
73713-10-K
VDN.100 FP-SST-A10-K
100
10
40
15
24
22.0
35.0
54
39
36
12
-
-
11.4
3
150
6
324
Solid handwheels VDN.100 ...
73713-12-K
VDN.100 FP-SST-A12-K
100
12
40
15
24
22.0
35.0
54
39
36
12
-
-
13.8
4
150
6
322
Solid handwheels VDN.125 ...
73722-12-K
VDN.125 FP-SST-A12-K
125
12
44
15
32
26.5
44.0
70
46
38
15
13.8
4
300
8
493
Solid handwheels VDN.125 ...
73722-14-K
VDN.125 FP-SST-A14-K
125
14
44
15
32
26.5
44.0
70
46
38
15
-
-
16.3
5
300
8
490
Solid handwheels VDN.150 ...
73733-14-K
VDN.150 FP-SST-A14-K
150
14
49
18
32
26.5
44.0
70
48
38
15
-
-
16.3
5
400
14
662
Solid handwheels VDN.150 ...
73733-16-K
VDN.150 FP-SST-A16-K
150
16
49
18
32
26.5
44.0
70
48
38
15
-
-
18.3
5
400
14
659
Solid handwheels VDN.200 ...
73753-18-K
VDN.200 FP-SST-A18-K
200
18
58
22
40
33.0
55.0
90
60
43
15
-
-
20.8
6
600
18
1196
Solid handwheels VDN.200 ...
73753-20-K
VDN.200 FP-SST-A20-K
200
20
58
22
40
33.0
55.0
90
60
43
15
-
-
22.8
6
600
18
1192
Solid handwheels VDN.250 ...
73773-22-K
VDN.250 FP-SST-A22-K
249
22
65
25
49
40.0
66.0
110
70
44
15
-
-
24.8
6
1000
28
1982
Solid handwheels VDN.250 ...
73773-24-K
VDN.250 FP-SST-A24-K
249
24
65
25
49
40.0
66.0
110
70
44
15
-
-
27.3
8
1000
28
1982
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 923 - Disk Handwheels, Aluminum, Powder Coated without keyway, Type B wi...
Ganter
19.06.2024
GN 923 - Disk Handwheels, Aluminum, Powder Coated with keyway, Type B with ...
Ganter
19.06.2024
GN 923.3 - Handwheels with revolving handle with keyway
Ganter
19.06.2024
GN 923.3 - Handwheels with revolving handle without keyway
Ganter
19.06.2024
GN 923 - Disk Handwheels, Aluminum, Powder Coated without keyway, Type A wi...
Ganter
19.06.2024
GN 923 - Disk Handwheels, Aluminum, Powder Coated with keyway, Type A witho...
Ganter
19.06.2024
VDN.FP+I+ST - ELESA-Safety solid handwheels
Elesa
24.06.2024
GN 923.7 - Handwheels with revolving handle without keyway
Ganter
19.06.2024
GN 923.7 - Handwheels with revolving handle with keyway
Ganter
19.06.2024
GN 321 - Disc handwheels without keyway, with revolving handle
Ganter
19.06.2024
GN 321 - Disc handwheels with keyway, with revolving handle
Ganter
19.06.2024
GN 321 - Disc handwheels with keyway, without handle
Ganter
19.06.2024
GN 321 - Disc handwheels without keyway, without handle
Ganter
19.06.2024
GN 323 - Disc handwheels without keyway, with revolving handle
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表