目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DXE3JH - Servo-Proportional Valves with Fieldbus Electronics
Duplomatic
Group 8: PROPORTIONAL VALVES
85 120 DXE3J* - Servo-Proportional Valves with Integrated Electronics – ISO 4401-03
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/85120/85120_jh_asmtab.prj},{NB=DXE3JH-LZ01F1/31N-E0K16D1/EC00},{TIPO=DX},{E=E},{DN=3 = ISO 4401-03 (CETOP 03)},{JH=JH},{K3=},{ST=LZ = zero overlap for low leakage},{SF=01},{FS=F1},{SER=31},{GU=N},{RS=E0},{K16=K16},{CODE=0128230},{COD3=0128126},{COD4=0128121},{COD5=1903500},{COD6=0128247},{D1=3.000},{L1=40.000},{D2=4.000},{L2=6.000},{D3=5.000},{L3=12.000},{L4=130.000},{X1=D1},{X7=0},{X4=0},{X2X3=EC},{PPATH=85120_jh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Type
ⁿ/ₐ
E
Electric proportional control
ⁿ/ₐ
DN
Nominal size
ⁿ/ₐ
JH
Electronics with fieldbus communication
ⁿ/ₐ
ST
Spool type
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
K16
Main connector 11 pin + PE
ⁿ/ₐ
DXE3JH-LZ01F1/31N-E0K16D1...
DX
E
3 = ISO 4401-03 (CETOP 03...
JH
LZ = zero overlap for low...
31
K16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表