您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WZ 8031 VL Light green die springs, rectangular wire ISO 10243 - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/wz8031_vl.prj},{NB=WZ8031E32076VL},{REF=WZ8031E32076VL},{REFOLD=WZ 8031 VL-32-076},{DH=32},{DD=16.0},{L0=76},{B=6.5},{H=2.6},{R=21.6},{L1=30},{S1=22.8},{F1=492},{L2=40},{S2=30.4},{F2=657},{LN=50},{SN=38.0},{FN=821},{DMM=42.4},{DN=916},{PSTOL=0.010},{INFO=Informations},{V1=35}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DH
Dh Diameter of bore hole in mm
[mm]
DD
Dd Diameter of rod in mm
[mm]
L0
Lo Free lenght in mm
[mm]
B
b
[mm]
H
h
[mm]
R
Spring rate
[N/mm]
L1
Load
[%]
S1
Lenght of deflection in mm for long life
[mm]
F1
Load in N for long life
[N]
L2
Load
[%]
S2
Lenght of deflection in mm for avarage life
[mm]
F2
Load in N for avarage life
[N]
LN
Load
[%]
SN
Lenght of deflection in mm max. of free lenght Lo
[mm]
FN
max/load in Nmax. of free lenght Lo
[N]
DMM
D
[mm]
DN
D
[N]
WZ8031E20025VL
WZ8031E20025VL
20
10.0
25
4.3
1.7
29.4
30
7.5
221
40
10.0
294
50
12.5
368
13.9
409
WZ8031E20032VL
WZ8031E20032VL
20
10.0
32
4.3
1.7
22.6
30
9.6
217
40
12.8
289
50
16.0
362
18.2
411
WZ8031E20038VL
WZ8031E20038VL
20
10.0
38
4.3
1.7
18.6
30
11.4
212
40
15.2
283
50
19.0
353
22.0
409
WZ8031E20044VL
WZ8031E20044VL
20
10.0
44
4.3
1.7
15.7
30
13.2
207
40
17.6
276
50
22.0
345
25.8
405
WZ8031E20051VL
WZ8031E20051VL
20
10.0
51
4.3
1.7
13.7
30
15.3
210
40
20.4
279
50
25.5
349
30.3
415
WZ8031E20064VL
WZ8031E20064VL
20
10.0
64
4.3
1.7
11.3
30
19.2
217
40
25.6
289
50
32.0
362
38.9
440
WZ8031E20076VL
WZ8031E20076VL
20
10.0
76
4.3
1.7
9.8
30
22.8
223
40
30.4
298
50
38.0
372
47.0
461
WZ8031E20089VL
WZ8031E20089VL
20
10.0
89
4.3
1.7
8.3
30
26.7
222
40
35.6
295
50
44.5
369
55.7
462
WZ8031E20102VL
WZ8031E20102VL
20
10.0
102
4.3
1.7
7.4
30
30.6
226
40
40.8
302
50
51.0
377
64.2
475
WZ8031E20115VL
WZ8031E20115VL
20
10.0
115
4.3
1.7
6.4
30
34.5
221
40
46.0
294
50
57.5
368
72.9
467
WZ8031E20127VL
WZ8031E20127VL
20
10.0
127
4.3
1.7
5.9
30
38.1
225
40
50.8
300
50
63.5
375
80.7
476
WZ8031E20139VL
WZ8031E20139VL
20
10.0
139
4.3
1.7
5.4
30
41.7
225
40
55.6
300
50
69.5
375
88.4
477
WZ8031E20152VL
WZ8031E20152VL
20
10.0
152
4.3
1.7
4.9
30
45.6
223
40
60.8
298
50
76.0
372
96.7
474
WZ8031E20305VL
WZ8031E20305VL
20
10.0
305
4.3
1.7
2.5
30
91.5
229
40
122.0
305
50
152.5
381
196.3
491
WZ8031E25025VL
WZ8031E25025VL
25
12.5
25
5.4
2.2
53.9
30
7.5
404
40
10.0
539
50
12.5
674
12.9
695
WZ8031E25032VL
WZ8031E25032VL
25
12.5
32
5.4
2.2
42.2
30
9.6
405
40
12.8
540
50
16.0
675
17.2
726
WZ8031E25038VL
WZ8031E25038VL
25
12.5
38
5.4
2.2
35.8
30
11.4
408
40
15.2
544
50
19.0
680
20.7
741
WZ8031E25044VL
WZ8031E25044VL
25
12.5
44
5.4
2.2
31.4
30
13.2
414
40
17.6
553
50
22.0
691
24.4
766
WZ8031E25051VL
WZ8031E25051VL
25
12.5
51
5.4
2.2
27.0
30
15.3
413
40
20.4
551
50
25.5
689
28.5
770
WZ8031E25064VL
WZ8031E25064VL
25
12.5
64
5.4
2.2
21.6
30
19.2
415
40
25.6
553
50
32.0
691
36.5
788
WZ8031E25076VL
WZ8031E25076VL
25
12.5
76
5.4
2.2
18.1
30
22.8
413
40
30.4
550
50
38.0
688
43.9
795
WZ8031E25089VL
WZ8031E25089VL
25
12.5
89
5.4
2.2
15.2
30
36.7
406
40
35.6
541
50
44.5
676
51.4
781
WZ8031E25102VL
WZ8031E25102VL
25
12.5
102
5.4
2.2
13.2
30
30.6
404
40
40.8
539
50
51.0
673
59.3
783
WZ8031E25115VL
WZ8031E25115VL
25
12.5
115
5.4
2.2
11.8
30
34.5
407
40
46.0
543
50
57.5
679
67.2
793
WZ8031E25127VL
WZ8031E25127VL
25
12.5
127
5.4
2.2
10.6
30
38.1
404
40
50.8
538
50
63.5
673
74.4
789
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WZ 8031 B Blue die springs, rectangular wire ISO 10243 - DME
D-M-E
27.05.2024
WZ 8030 M Blue die springs, rectangular wire - DME
D-M-E
22.05.2024
WZ 8061 Helical springs, round wire - DME
D-M-E
22.05.2024
APD Angle Pins - DME - Material 1.7131
D-M-E
22.05.2024
PM Shoulder screws - DME - Mat. 35 NC 6 ±1100 - 1200 N/mm2
D-M-E
22.05.2024
WZ 8031 A Silbere die springs, rectangular wire ISO 10243 - DME
D-M-E
27.05.2024
WZ 412 Shoulder screws - DME - Case hardening steel 12.9 DIN 267
D-M-E
27.05.2024
SK 90° Jiffy Tites - DME
D-M-E
22.05.2024
5700-5960 Leader pin bushings - inch - DME - Mat. C1117 - USA
D-M-E
22.05.2024
N Connector plug with inner hexagon - DME
D-M-E
08.08.2018
FB 140 Locating sleeves - DME - Material DME 76 1.7131 ca 60 HRC
D-M-E
22.05.2024
DHR 75 Sprue bushings 3° - DME - Euro-Standard Material 1.2826 ca 54 HRC
D-M-E
22.05.2024
CuBe2 - DME - CuBe2 Copper-Beryllium base alloys
D-M-E
22.05.2024
T 2000 Cascade water junction - DME
D-M-E
08.08.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表