您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
R03 Leader pin bushings - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/eg_110.prj},{NB=R0301722},{REF=R0301722},{REFOLD=R 03 17-22},{L=17},{D=22},{D2=35},{D1=30},{K=6},{V1=76}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
L
Length
[mm]
D
Diameter
[mm]
D2
Diameter d2
[mm]
D1
Diameter d1
[mm]
K
Length
[mm]
R0300909
R0300909
9
9
16
14
3
R0301209
R0301209
12
9
16
14
3
R0301709
R0301709
17
9
16
14
3
R0302209
R0302209
22
9
16
14
3
R0302709
R0302709
27
9
16
14
3
R0303609
R0303609
36
9
16
14
3
R0304609
R0304609
46
9
16
14
3
R0305609
R0305609
56
9
16
14
3
R0306609
R0306609
66
9
16
14
3
R0300910
R0300910
9
10
16
14
3
R0301210
R0301210
12
10
16
14
3
R0301710
R0301710
17
10
16
14
3
R0302210
R0302210
22
10
16
14
3
R0302710
R0302710
27
10
16
14
3
R0303610
R0303610
36
10
16
14
3
R0304610
R0304610
46
10
16
14
3
R0305610
R0305610
56
10
16
14
3
R0306610
R0306610
66
10
16
14
3
R0301712
R0301712
17
12
23
18
6
R0302212
R0302212
22
12
23
18
6
R0302712
R0302712
27
12
23
18
6
R0303612
R0303612
36
12
23
18
6
R0304612
R0304612
46
12
23
18
6
R0305612
R0305612
56
12
23
18
6
R0306612
R0306612
66
12
23
18
6
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R04 Leader pin bushings - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
R 03 W Self lubricating leader pin bushings - DME - Mat. 2.0975 - Graphit 2...
D-M-E
12.04.2024
R01 Leader pins - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
7 7/8 x 7 7/8 - D-M-E Standard A-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
R05 Locating sleeves - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
R02 Leader pins - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
Core Pins - Top Quality Hotwork Die Steel - Two Hardness Ranges
D-M-E
24.05.2024
Mold and die springs Blue IN - Medium duty (color coded blue)
D-M-E
24.05.2024
UF Quick-Change U-Style Frame - MUD Quick-Change Systems
D-M-E
08.08.2017
13 3/8 x 20 3/4 - D-M-E Standard A-Series Mold Bases 13 3/8 x 20 3/4
D-M-E
10.12.2019
Socket Head Cap Screws - up to 12" long
D-M-E
24.05.2024
DHR 21 Locating rings - DME - Euro-Standard Mat. 1.7130
D-M-E
16.04.2024
FSN Leader pins - DME - Standard Material 1.7131
D-M-E
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表