您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
LI 12TU - High efficiency air-to-water heat pump for indoor installation. 12 kW heat output.
Glen Dimplex
Heat Pump Air-to-water internal
Powered by
CAD模型選擇
{dimplex/heat_pump_air_to_water_internal/li_12tu.prj},{NB=LI 12TU-364070(architecture200)},{TYP=LI 12TU},{ARTNR=364070},{LODDEST=architecture},{LODLEVEL=200},{HST=4100},{TTH=G},{HC='1 ¼},{HWT=2},{PLHWT=27300},{CV='3/N/PE ~400 V, 50 Hz},{NC=-},{NC2=4.1},{GW=270},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TYP
Order reference
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
HST
Heat source throughput min.
[m3/h]
TTH
Thread type heating
ⁿ/ₐ
HC
Heating connection
[Inch]
HWT
Heating water throughput
[m3/h]
PLHWT
Pressure loss heating water throughput
[Pa]
CV
Connection voltage
ⁿ/ₐ
NC
Nominal current A2 / W35
[A]
NC2
Nominal current A7 / W35
[A]
GW
Gross weight
[kg]
LI 12TU-364070
LI 12TU
364070
4100
G
'1 ¼
2
27300
'3/N/PE ~400 V, 50 Hz
-
4.1
270
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LI 24TES - Air-to-water heat pump for indoor installation. 24 kW heat outpu...
Glen Dimplex
20.12.2021
LI 20TES - Air-to-water heat pump for indoor installation. 20 kW heat outpu...
Glen Dimplex
20.12.2021
LI 9TU - Air-to-water heat pump. 9 kW heat output.
Glen Dimplex
20.12.2021
LIK 8TES - Compact air-to-water heat pump for indoor installation. 8 kW hea...
Glen Dimplex
20.12.2021
LI 28TES - Air-to-water heat pump for indoor installation. 28 kW heat outpu...
Glen Dimplex
20.12.2021
LIK 12TU - Compact air-to-water heat pump for indoor installation. 12 kW he...
Glen Dimplex
20.12.2021
LI 16l-TUR - Reversible air-to-water heat pump for indoor installation.
Glen Dimplex
20.12.2021
LAK 9/14 - Reversible air / water heat pump in split design
Glen Dimplex
17.12.2021
C04.02 - Trimnut
IMS UNIVERSAL Fastening elements
21.03.2022
LAW 9/14 - Reversible air / water heat pump in split design including hot w...
Glen Dimplex
17.12.2021
M Flex 0609 - Air-to-water heat pump in integral construction. 6-9 kW heat ...
Glen Dimplex
17.12.2021
Comfort plus Cooling - System M heat pump Comfort plus Cooling
Glen Dimplex
03.08.2021
Comfort Plus - System M heat pump Comfort Plus
Glen Dimplex
03.08.2021
Compact - System M heat pump Compact
Glen Dimplex
03.08.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表