피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
español
français
English
Pigging stations - Stop station with flange
Definox
Pigging Systems
Stop station
Flanged stop station
Powered by
CAD모델 선택
{definox/syste8mes20de20raclage/gare20d27arreat/gare20d27arreat20sortie20bride/gares20de20raclage.prj},{NB=ZU101-324},{PREVIEW=../../../_pool_/4e/f7/gare_d27arreat_e0_bride.png},{REF=ZU101-324},{DESC=Gare d'arrêt Bride US 4\"},{TUBE=97,4 / 101,6},{V=Gare de raclage},{DIAM=US 4\"},{ACT=Gare d'arrêt},{MATB=1.4404},{MATS=EPDM},{FITTING=Bride},{DEFAULTSORTATTR=30901}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
ZS025-324
ZS025-324
Stop station SMS 25 with ...
22,6 / 25
Pigging station
SMS 25
Stop station
1.4404
EPDM
Flange
ZS038-324
ZS038-324
Stop station SMS 38 with ...
35,6 / 38
Pigging station
SMS 38
Stop station
1.4404
EPDM
Flange
ZS051-324
ZS051-324
Stop station SMS 51 with ...
48,5 / 51
Pigging station
SMS 51
Stop station
1.4404
EPDM
Flange
ZS063-324
ZS063-324
Stop station SMS 63 with ...
60,3 / 63,5
Pigging station
SMS 63
Stop station
1.4404
EPDM
Flange
ZS076-324
ZS076-324
Stop station SMS 76 with ...
72,9 / 76,1
Pigging station
SMS 76
Stop station
1.4404
EPDM
Flange
ZS104-324
ZS104-324
Stop station SMS 104 with...
100 / 104
Pigging station
SMS 104
Stop station
1.4404
EPDM
Flange
ZD025-324
ZD025-324
Stop station DIN 25 with ...
26 / 29
Pigging station
DIN 25
Stop station
1.4404
EPDM
Flange
ZD040-324
ZD040-324
Stop station DIN 40 with ...
38 / 41
Pigging station
DIN 40
Stop station
1.4404
EPDM
Flange
ZD050-324
ZD050-324
Stop station DIN 50 with ...
50 / 53
Pigging station
DIN 50
Stop station
1.4404
EPDM
Flange
ZD065-324
ZD065-324
Stop station DIN 65 with ...
66 / 70
Pigging station
DIN 65
Stop station
1.4404
EPDM
Flange
ZD080-324
ZD080-324
Stop station DIN 80 with ...
81 / 85
Pigging station
DIN 80
Stop station
1.4404
EPDM
Flange
ZD100-324
ZD100-324
Stop station DIN 100 with...
100 / 104
Pigging station
DIN 100
Stop station
1.4404
EPDM
Flange
ZD150-324
ZD150-324
Stop station DIN 150 with...
150 / 154
Pigging station
DIN 150
Stop station
1.4404
EPDM
Flange
ZU025-324
ZU025-324
Stop station US 1" with f...
22,1 / 25,4
Pigging station
US 1"
Stop station
1.4404
EPDM
Flange
ZU038-324
ZU038-324
Stop station US 1"1/2 wit...
34,8 / 38,1
Pigging station
US 1"1/2
Stop station
1.4404
EPDM
Flange
ZU051-324
ZU051-324
Stop station US 2" with f...
47,5 / 50,8
Pigging station
US 2"
Stop station
1.4404
EPDM
Flange
ZU063-324
ZU063-324
Stop station US 2"1/2 wit...
60,2 / 63,5
Pigging station
US 2"1/2
Stop station
1.4404
EPDM
Flange
ZU076-324
ZU076-324
Stop station US 3" with f...
72,9 / 76,1
Pigging station
US 3"
Stop station
1.4404
EPDM
Flange
ZU101-324
ZU101-324
Stop station US 4" with f...
97,4 / 101,6
Pigging station
US 4"
Stop station
1.4404
EPDM
Flange
ZS025-325
ZS025-325
Stop station SMS 25 with ...
22,6 / 25
Pigging station
SMS 25
Stop station
1.4404
FKM
Flange
ZS038-325
ZS038-325
Stop station SMS 38 with ...
35,6 / 38
Pigging station
SMS 38
Stop station
1.4404
FKM
Flange
ZS051-325
ZS051-325
Stop station SMS 51 with ...
48,5 / 51
Pigging station
SMS 51
Stop station
1.4404
FKM
Flange
ZS063-325
ZS063-325
Stop station SMS 63 with ...
60,3 / 63,5
Pigging station
SMS 63
Stop station
1.4404
FKM
Flange
ZS076-325
ZS076-325
Stop station SMS 76 with ...
72,9 / 76,1
Pigging station
SMS 76
Stop station
1.4404
FKM
Flange
ZS104-325
ZS104-325
Stop station SMS 104 with...
100 / 104
Pigging station
SMS 104
Stop station
1.4404
FKM
Flange
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Pigging stations - Stop station clamp end
Definox
21.05.2021
Pigging stations - In-line cleaning station butt weld
Definox
21.05.2021
Pigging stations - In-line cleaning station with flange with Sorio control ...
Definox
21.05.2021
Pigging stations - In-line cleaning station with flange
Definox
21.05.2021
Pigging stations - Stop station to screw
Definox
21.05.2021
2WCL - Bend 90
Alfa Laval
24.11.2022
Pigging stations - In-line cleaning station to screw with Sorio control top
Definox
21.05.2021
I.2MF - 3000 lbs Forged fittings NPT Unions and accessories MALE / FEMALE U...
FG INOX
16.02.2017
Pigging stations - In-line cleaning station clamp end
Definox
21.05.2021
Pigging stations - Stop station butt weld
Definox
21.05.2021
I.2FF - 3000 lbs Forged fittings NPT Unions and accessories FEMALE / FEMALE...
FG INOX
16.02.2017
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성