您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
PA-840
NIDEC COMPONENTS
PRESSURE SENSORS
Pressure tranducers with AMP PA Series
Powered by
CAD模型選擇
{copal/sensors/pressure_tranducers_with_amp/pa_840.prj},{NB=PA-840-103G-R2},{CNSORDERNO=PA-840-103G-R2},{PR=0~1.0 MPa},{PRF=Gauge},{F=R 1/4},{V=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
PR
Rated Pressure Range
ⁿ/ₐ
PRF
Pressure Reference
ⁿ/ₐ
F
Fitting
ⁿ/ₐ
PA-840-102R-R2
PA-840-102R-R2
-100~100 kPa
Gauge
R 1/4
PA-840-102R-G2
PA-840-102R-G2
-100~100 kPa
Gauge
G 1/4
PA-840-352R-R2
PA-840-352R-R2
-100~350 kPa
Gauge
R 1/4
PA-840-352R-G2
PA-840-352R-G2
-100~350 kPa
Gauge
G 1/4
PA-840-103G-R2
PA-840-103G-R2
0~1.0 MPa
Gauge
R 1/4
PA-840-103G-G2
PA-840-103G-G2
0~1.0 MPa
Gauge
G 1/4
PA-840-353G-R2
PA-840-353G-R2
0~3.5 MPa
Gauge
R 1/4
PA-840-353G-G2
PA-840-353G-G2
0~3.5 MPa
Gauge
G 1/4
PA-840-102A-R2
PA-840-102A-R2
0~100 kPa abs
Absolute
R 1/4
PA-840-102A-G2
PA-840-102A-G2
0~100 kPa abs
Absolute
G 1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PA-848
NIDEC COMPONENTS
25.04.2017
P-3000S
NIDEC COMPONENTS
29.05.2015
P-2000
NIDEC COMPONENTS
29.05.2015
PA-758
NIDEC COMPONENTS
25.04.2017
P-8300
NIDEC COMPONENTS
29.05.2015
PA-20
NIDEC COMPONENTS
25.04.2017
PA-830
NIDEC COMPONENTS
25.04.2017
PA-100
NIDEC COMPONENTS
25.04.2017
PA-838
NIDEC COMPONENTS
25.04.2017
8M
NIDEC COMPONENTS
02.10.2015
MTS-MHS
NIDEC COMPONENTS
02.10.2015
STE
NIDEC COMPONENTS
02.10.2015
CFT2
NIDEC COMPONENTS
02.10.2015
8E
NIDEC COMPONENTS
02.10.2015
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表