您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
8HD
NIDEC COMPONENTS
Fujisoku Products
Lever&Rocker Switches
Powered by
CAD模型選擇
{copal/fujisoku_products/lever_rocker_switches/8hd_asmtab.prj},{NB=8HD1021C-Z-140000050558},{NOP=1},{TSCOLOR=1},{VER=2},{RO=2},{CNSORDERNO1=8HD1021C-Z},{SF=ON-OFF-ON},{RV=DC 20V 25mA Max.},{TS=Solder},{CS=Gold plated},{MFA='','Without Mounting Frame','140000340127+140000600181','White : 140000340127+140000600181','140000340128+140000600181','Red : 140000340128+140000600181','140000340129+140000600181','Black : 140000340129+140000600181','140000340130+140000600181','Gray : 140000340130+140000600181'},{LR=140000050558},{MF=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SF
Switching Function
ⁿ/ₐ
NOP
Number of Poles
ⁿ/ₐ
RV
Rated voltage
ⁿ/ₐ
TS
Terminal Style
ⁿ/ₐ
CS
Contact Specs
ⁿ/ₐ
8HD1011-Z-140000050558
8HD1011-Z-140000050558
ON-ON
1
AC 125V 6A Max. / AC 250V...
Solder
-
8HD1021-Z-140000050558
8HD1021-Z-140000050558
ON-OFF-ON
1
AC 125V 6A Max. / AC 250V...
Solder
-
8HD1041-Z-140000050558
8HD1041-Z-140000050558
(ON)-OFF-(ON)
1
AC 125V 6A Max. / AC 250V...
Solder
-
8HD1051-Z-140000050558
8HD1051-Z-140000050558
ON-OFF-(ON)
1
AC 125V 6A Max. / AC 250V...
Solder
-
8HD1061-Z-140000050558
8HD1061-Z-140000050558
ON-(ON)
1
AC 125V 6A Max. / AC 250V...
Solder
-
8HD1012-Z-140000050558
8HD1012-Z-140000050558
ON-ON
1
AC 125V 6A Max. / AC 250V...
PCB
-
8HD1022-Z-140000050558
8HD1022-Z-140000050558
ON-OFF-ON
1
AC 125V 6A Max. / AC 250V...
PCB
-
8HD1042-Z-140000050558
8HD1042-Z-140000050558
(ON)-OFF-(ON)
1
AC 125V 6A Max. / AC 250V...
PCB
-
8HD1052-Z-140000050558
8HD1052-Z-140000050558
ON-OFF-(ON)
1
AC 125V 6A Max. / AC 250V...
PCB
-
8HD1062-Z-140000050558
8HD1062-Z-140000050558
ON-(ON)
1
AC 125V 6A Max. / AC 250V...
PCB
-
8HD1011C-Z-140000050558
8HD1011C-Z-140000050558
ON-ON
1
DC 20V 25mA Max.
Solder
Gold plated
8HD1021C-Z-140000050558
8HD1021C-Z-140000050558
ON-OFF-ON
1
DC 20V 25mA Max.
Solder
Gold plated
8HD2011-Z-140000050558
8HD2011-Z-140000050558
ON-ON
2
AC 125V 6A Max. / AC 250V...
Solder
-
8HD2021-Z-140000050558
8HD2021-Z-140000050558
ON-OFF-ON
2
AC 125V 6A Max. / AC 250V...
Solder
-
8HD2041-Z-140000050558
8HD2041-Z-140000050558
(ON)-OFF-(ON)
2
AC 125V 6A Max. / AC 250V...
Solder
-
8HD2051-Z-140000050558
8HD2051-Z-140000050558
ON-OFF-(ON)
2
AC 125V 6A Max. / AC 250V...
Solder
-
8HD2061-Z-140000050558
8HD2061-Z-140000050558
ON-(ON)
2
AC 125V 6A Max. / AC 250V...
Solder
-
8HD2012-Z-140000050558
8HD2012-Z-140000050558
ON-ON
2
AC 125V 6A Max. / AC 250V...
PCB
-
8HD2022-Z-140000050558
8HD2022-Z-140000050558
ON-OFF-ON
2
AC 125V 6A Max. / AC 250V...
PCB
-
8HD2042-Z-140000050558
8HD2042-Z-140000050558
(ON)-OFF-(ON)
2
AC 125V 6A Max. / AC 250V...
PCB
-
8HD2052-Z-140000050558
8HD2052-Z-140000050558
ON-OFF-(ON)
2
AC 125V 6A Max. / AC 250V...
PCB
-
8HD2062-Z-140000050558
8HD2062-Z-140000050558
ON-(ON)
2
AC 125V 6A Max. / AC 250V...
PCB
-
8HD2011C-Z-140000050558
8HD2011C-Z-140000050558
ON-ON
2
DC 20V 25mA Max.
Solder
Gold plated
8HD2021C-Z-140000050558
8HD2021C-Z-140000050558
ON-OFF-ON
2
DC 20V 25mA Max.
Solder
Gold plated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8W
NIDEC COMPONENTS
02.10.2015
AS
NIDEC COMPONENTS
02.10.2015
SMT3/SMTE3
NIDEC COMPONENTS
02.10.2015
ATE
NIDEC COMPONENTS
02.10.2015
140008010272
NIDEC COMPONENTS
02.10.2015
CF-CA
NIDEC COMPONENTS
02.10.2015
140008010274
NIDEC COMPONENTS
02.10.2015
8E
NIDEC COMPONENTS
02.10.2015
140008010276
NIDEC COMPONENTS
02.10.2015
FP
NIDEC COMPONENTS
02.10.2015
140008020066
NIDEC COMPONENTS
02.10.2015
FT
NIDEC COMPONENTS
02.10.2015
CF-DA
NIDEC COMPONENTS
02.10.2015
8GS
NIDEC COMPONENTS
02.10.2015
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表