您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Type 12/13 Pushbutton Enclosures, Type 12 Miniature 22.5 mm Pushbutton Enclosures
Eaton B-Line
Electrical Enclosures & Wireway
Type 12/13 Pushbutton Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_1213_pushb/type_12pb_m_225_asmtab.prj},{NB=PB6B},{SS=PB},{H=6},{LOD=},{H1=6},{PPATH=parts/type_12pb_m_225_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
H
Holes
ⁿ/ₐ
A
A - Height
[Inch]
AMM
A - Height
[mm]
B
B - Width
[Inch]
BMM
B - Width
[mm]
C
C - Depth
[Inch]
CMM
C - Depth
[mm]
ES
Enclosure Size - Height x Width x Depth - A x B x C
[Inch]
ESMM
Enclosure Size - Height x Width x Depth - A x B x C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
PB1B
PB1B
1
3.25
83
2.75
70
3.50
89
3.25x2.75x3.50
83x70x89
1.75
44
1.50
38
PB2B
PB2B
2
5.12
130
2.75
70
3.50
89
5.12x2.75x3.50
130x70x89
1.75
44
1.50
38
PBS3B
PBS3B
3
7.00
178
2.75
70
3.50
89
7.00x2.75x3.50
178x70x89
1.75
44
1.50
38
PB4B
PB4B
4
6.62
168
5.00
127
4.25
108
6.62x5.00x4.25
168x127x108
2.50
64
1.87
47
PB6B
PB6B
6
8.50
216
5.00
127
4.25
108
8.50x5.00x4.25
216x127x108
2.50
64
1.87
47
PB9B
PB9B
9
8.50
216
6.50
165
4.25
108
8.50x6.50x4.25
216x165x108
2.50
64
1.87
47
PB12B
PB12B
12
10.37
263
6.50
165
4.25
108
10.37x6.50x4.25
263x165x108
2.50
64
1.87
47
PB16B
PB16B
16
10.37
263
8.00
203
4.25
108
10.37x8.00x4.25
263x203x108
2.50
64
1.87
47
PB20B
PB20B
20
12.25
311
8.00
203
4.25
108
12.25x8.00x4.25
311x203x108
2.50
64
1.87
47
PB25B
PB25B
25
12.25
311
9.50
241
4.25
108
12.25x9.50x4.25
311x241x108
2.50
64
1.87
47
PB30B
PB30B
30
14.12
359
9.50
241
4.25
108
14.12x9.50x4.25
359x241x108
2.50
64
1.87
47
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 12/13 Pushbutton Enclosures, Type 12 22.5 mm & 30.5 mm Pushbutton Encl...
Eaton B-Line
17.10.2023
Type 12 Console & Consolet Enclosures, Type 12 Consolet Enclosures
Eaton B-Line
17.10.2023
Type 12 Free-Standing Enclosures, Side Panel Accessories - Electrical Enclo...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Double-Door Enclosures, Full Panel Accessories - Type...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Single-Door Enclosures, Full Panel Accessories - Type...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Single & Double-Door Enclosures, Full Swing Panel Acc...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Single-Door Enclosures, Half Panel Accessories - Type...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Enclosures, Center Post Accessories - Type 12 / 13 En...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Double-Door Enclosures, Half Panel Accessories - Type...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Enclosures, Miscellaneous Accessories - Type 12 / 13 ...
Eaton B-Line
17.10.2023
Type 1 Screw Cover Wireway - Painted & Galvanized - Wireway
Eaton B-Line
17.10.2023
Type 4X Fiberglass Enclosures, JIC Hinged Cover (Window) with Quick Release...
Eaton B-Line
17.10.2023
Type 12/13 Pushbutton Enclosures, Type 12 Extra-Deep 30.5 mm Pushbutton Enc...
Eaton B-Line
17.10.2023
Type 4 & 12 Single-Door Wall-Mount Enclosures - Type 4 / 12 Premier Series ...
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表