您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
LLR-D04MA-NM - Photoelectric sensor
CONTRINEX
Photoelectric sensor
Miniature sensors
Powered by
CAD模型選擇
{contrinex/photoelectric_sensor/miniature_sensors/llr_d04ma_nm.prj},{NB=LLR-D04MA-NMV-302},{ORDERNO=620-600-366},{TYPE=LLR-D04MA-NMV-302},{PR=Cylindrical subminiature},{OPR=Through-beam},{RM=0...600 },{OR=0...500 },{LS=Red},{H=Ø 4},{HM=Stainless steel V2A},{ER=IP 67},{P=NPN},{O=Dark-on},{I=Standard output},{C=Pigtail, M8 3-pin},{SV=10...30 VDC},{PO=NPN, Dark-on},{SRT=0...600 },{SA=10…600 mm, IO-Link},{SFM=1000},{TR=-25...+65},{R=0},{RP=0},{LI=0},{SDT=0},{LGH=0},{CEPDF=Conformity_M05_D04.pdf},{OMPDF=NO},{WG=22.23},{ECCN=8536504},{X=0},{REACH=YES},{ROHS=YES},{CE=Info},{OM=Info},{INFO=Product details},{VERS=1},{IODD=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PR
Product range
ⁿ/ₐ
OPR
Operating principle
ⁿ/ₐ
RM
Range max.
[mm]
OR
Operating range
[mm]
LS
Light source
ⁿ/ₐ
H
Housing size
[mm]
HM
Housing material
ⁿ/ₐ
ER
Enclosure rating
ⁿ/ₐ
P
Polarity
ⁿ/ₐ
O
Output
ⁿ/ₐ
I
Interface
ⁿ/ₐ
C
Connection
ⁿ/ₐ
SV
Supply voltage
[V]
PO
Polarity + Output
ⁿ/ₐ
SRT
Sensing range typ. Max.
[mm]
SA
Sensitivity adjustment
ⁿ/ₐ
SFM
Switching frequency max.
[Hz]
TR
Temperature range
[°C]
WG
Weight
[g]
ECCN
Custom tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
IODD
IO Device Description
ⁿ/ₐ
LLR-D04MA-NMK-302
620-600-355
LLR-D04MA-NMK-302
Cylindrical subminiature
Through-beam
0...600
0...500
Red
Ø 4
Stainless steel V2A
IP 67
NPN
Dark-on
Standard output
PUR, 2 m, 3 wire
10...30 VDC
NPN, Dark-on
0...600
10…600 mm, IO-Link
1000
-25...+65
40.23
8536504
YES
YES
0
LLR-D04MA-NMK-404
620-600-356
LLR-D04MA-NMK-404
Cylindrical subminiature
Through-beam
0...600
0...500
Red
Ø 4
Stainless steel V2A
IP 67
PNP
Dark-on
IO-Link
PUR, 2 m, 3 wire
10...30 VDC
PNP, Dark-on
0...600
10…600 mm, IO-Link
1000
-25...+65
40.23
8536504
YES
YES
Contrinex-LLR-D04MA-NMx-4...
LLR-D04MA-NMK-400
620-600-357
LLR-D04MA-NMK-400
Cylindrical subminiature
Through-beam
0...600
0...500
Red
Ø 4
Stainless steel V2A
IP 67
Emitter
0
IO-Link
PUR, 2 m, 3 wire
10...30 VDC
Emitter, 0
0...600
No
1000
-25...+65
40.23
8536504
YES
YES
Contrinex-LLR-D04MA-NMx-4...
LLR-D04MA-NMV-302
620-600-366
LLR-D04MA-NMV-302
Cylindrical subminiature
Through-beam
0...600
0...500
Red
Ø 4
Stainless steel V2A
IP 67
NPN
Dark-on
Standard output
Pigtail, M8 3-pin
10...30 VDC
NPN, Dark-on
0...600
10…600 mm, IO-Link
1000
-25...+65
22.23
8536504
YES
YES
0
LLR-D04MA-NMV-404
620-600-367
LLR-D04MA-NMV-404
Cylindrical subminiature
Through-beam
0...600
0...500
Red
Ø 4
Stainless steel V2A
IP 67
PNP
Dark-on
IO-Link
Pigtail, M8 3-pin
10...30 VDC
PNP, Dark-on
0...600
10…600 mm, IO-Link
1000
-25...+65
22.23
8536504
YES
YES
Contrinex-LLR-D04MA-NMx-4...
LLR-D04MA-NMV-400
620-600-368
LLR-D04MA-NMV-400
Cylindrical subminiature
Through-beam
0...600
0...500
Red
Ø 4
Stainless steel V2A
IP 67
Emitter
0
IO-Link
Pigtail, M8 3-pin
10...30 VDC
Emitter, 0
0...600
No
1000
-25...+65
22.23
8536504
YES
YES
Contrinex-LLR-D04MA-NMx-4...
LLR-D04MA-NMS-302
620-600-386
LLR-D04MA-NMS-302
Cylindrical subminiature
Through-beam
0...600
0...500
Red
Ø 4
Stainless steel V2A
IP 67
NPN
Dark-on
Standard output
M8 3-pin
10...30 VDC
NPN, Dark-on
0...600
10…600 mm, IO-Link
1000
-25...+65
14.26
8536504
YES
YES
0
LLR-D04MA-NMS-404
620-600-387
LLR-D04MA-NMS-404
Cylindrical subminiature
Through-beam
0...600
0...500
Red
Ø 4
Stainless steel V2A
IP 67
PNP
Dark-on
IO-Link
M8 3-pin
10...30 VDC
PNP, Dark-on
0...600
10…600 mm, IO-Link
1000
-25...+65
14.26
8536504
YES
YES
Contrinex-LLR-D04MA-NMx-4...
LLR-D04MA-NMS-400
620-600-388
LLR-D04MA-NMS-400
Cylindrical subminiature
Through-beam
0...600
0...500
Red
Ø 4
Stainless steel V2A
IP 67
Emitter
0
IO-Link
M8 3-pin
10...30 VDC
Emitter, 0
0...600
No
1000
-25...+65
14.26
8536504
YES
YES
Contrinex-LLR-D04MA-NMx-4...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表