目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCA2/JSC3 Axial foot (LB) - Double acting single rod type
CKD
空壓氣缸
一般型氣缸
SELEX氣缸 SCA2
SCA2-複動/單側活塞桿型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/sca2_series/sca2/sca2_lb.prj},{NB=S1-LB-50},{TYPE=S1-LB-50},{BORE=50},{LA=200},{LB=12},{LC=22.0},{LD=9},{LF=15},{LG=145},{LH=40},{LR=46},{LS=66},{LT=4.5},{L1X=25},{L2X=8.000},{J=38.000},{SD=48.000},{R1X=13.000},{A1X=6},{R2X=8.200},{R3X=5.000},{R4X=10.000},{R5X=6.800},{DA=8},{DB=12},{DBP=18},{MODEL=},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Type
ⁿ/ₐ
BORE
Bore size
[mm]
LA
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LF
[mm]
LG
[mm]
LH
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
DBP
[mm]
S1-LB-40
S1-LB-40
40
178
10
19.5
9
14
132
40
40
57
3.2
18
S1-LB-50
S1-LB-50
50
200
12
22.0
9
15
145
40
46
66
4.5
18
S1-LB-63
S1-LB-63
63
210
12
30.0
11
5
165
50
60
80
4.5
18
S1-LB-80
S1-LB-80
80
251
14
37.0
14
11
190
60
74
98
6.0
22
S1-LB-100
S1-LB-100
100
278
21
31.0
14
22
190
67
80
118
6.0
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表