目錄: 長拓流體科技
Created: 14.07.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
長拓流體科技
HD - 液壓缸(薄型)
長拓流體科技
增壓/液壓輔助系統
液壓缸
HD/HDW-薄型液壓缸
Powered by
CAD模型選擇
{chanto/pneumatic_power_cylinders_and_booster/hydraulic_cylinders/hd/hd_asmtab.prj},{NB=HD32x5(0)},{SERIES=HD},{BORE=Φ32},{BORE1=32},{STROKE=5},{ROD=},{POS=0},{A=64},{B=54},{BB=69},{C=10},{D=20},{H=25},{M=7},{N=28},{N1=12.0},{P1=1/4},{P1D=13.157},{P2T=6.6},{P2D=11.0},{P2H=6.6},{P3D=12},{P3L=1.75},{P4D=16},{P4L=1.50},{R=10},{W=17},{T=47},{S=62},{PPATH=assemblies/hd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BORE
缸徑
ⁿ/ₐ
A
[mm]
B
[mm]
BB
[mm]
C
[mm]
D
[mm]
H
[mm]
M
[mm]
N
[mm]
N1
[mm]
P1
[mm]
P2
ⁿ/ₐ
P3
ⁿ/ₐ
P4
ⁿ/ₐ
R
[mm]
W
[mm]
T
[mm]
S
[mm]
HD20x5
Φ20
51
43
56
8
12
20
6
23
10.0
1/8
Φ5.6 through,C bore Φ9.5x...
M8x1.25
M10x1.25
5
10
30
42
HD25x5
Φ25
53
45
58
8
14
22
6
23
10.0
1/8
Φ5.6 through,C bore Φ9.5x...
M10x1.5
M12x1.25
5
12
36
48
HD32x5
Φ32
64
54
69
10
20
25
7
28
12.0
1/4
Φ6.6 through,C bore Φ11xb...
M12x1.75
M16x1.5
10
17
47
62
HD40x5
Φ40
65
55
70
10
25
30
7
28
12.0
1/4
Φ9 through,C bore Φ14xbot...
M16x2
M22x1.5
10
22
52
70
HD50x5
Φ50
71
60
76
11
30
35
8
30
12.5
1/4
Φ11 through,C bore Φ18xbo...
M20x2.5
M26x1.5
10
27
58
80
HD63x5
Φ63
80
67
85
13
35
40
10
32
16.0
3/8
Φ14 through,C bore Φ20xbo...
M27x3
M30x1.5
10
32
69
94
HD80x5
Φ80
95
78
95
17
40
45
14
35
18.0
3/8
Φ16 through,C bore Φ23xbo...
M30x3.5
M39x1.5
15
36
86
114
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表