目錄: 長拓流體科技
Created: 14.07.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
長拓流體科技
AQ2 系列 - 氣壓缸/國際型氣壓缸
長拓流體科技
氣壓缸
ISO氣缸
AQ2-氣壓缸/國際型氣壓缸
Powered by
CAD模型選擇
{chanto/pneumatic_cylinder_air_cylinders/iso_cylinders/aq2/aq2_asmtab.prj},{NB=AQ2R50X25(0)},{SERIES=AQ2},{MAGNET=R},{BORE=50},{STROKE=25},{POS=0},{MOUNTING=},{MOUNTING2=},{RS=},{SQ=},{A1=43.000},{AM=32},{B=40},{BG=13.5},{C1=20.000},{D=20},{E=65},{EE=G1/4''},{F1=11.500},{G=30},{H1=5.000},{KKM=16.000},{KKP=1.500},{L2=25.0},{L8=106},{L91=4.000},{L12=8},{PL=15.00},{R=46.5},{RTM=8},{RTP=1.250},{SW=17},{VA=5},{VD1=11.000},{WH=37},{PPATH=assemblies/aq2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BORE
缸徑
[mm]
A
[mm]
AM
[mm]
B
[mm]
BG
[mm]
C
[mm]
D
[mm]
E
[mm]
EE
ⁿ/ₐ
F
[mm]
G
[mm]
H
[mm]
KK
ⁿ/ₐ
L2
[mm]
L8
[mm]
L9
[mm]
L12
[mm]
PL
[mm]
R
[mm]
RT
ⁿ/ₐ
SW
[mm]
VA
[mm]
VD
[mm]
WA
[mm]
WH
[mm]
ZX
[mm]
ZZ
[mm]
ZA
[mm]
ZY
[mm]
AQ2R32X25
32
-
22
30
12.0
-
12
47
G1/8''
-
26
-
M10X1.25
16.0
94
3
6
10.00
32.5
M6X1
10
4
7
4.5
26
120
146
-
-
AQ2R40X25
40
-
24
35
12.5
-
16
53
G1/4''
-
30
-
M12X1.25
20.0
105
3
8
15.00
38.0
M6X1
13
5
9
4
30
135
164
-
-
AQ2R50X25
50
-
32
40
13.5
-
20
65
G1/4''
-
30
-
M16X1.5
25.0
106
4
8
15.00
46.5
M8X1.25
17
5
11
4
37
143
180
-
-
AQ2R63X25
63
-
32
45
13.5
-
20
75
G3/8''
-
32
-
M16X1.5
25.0
121
4
8
16.00
56.5
M8X1.25
17
5
13
7
37
158
195
-
-
AQ2R80X25
80
-
40
45
17.5
-
25
95
G3/8''
-
38
-
M20X1.5
32.0
128
4
10
19.00
72.0
M10X1.5
22
4
15
7
46
174
218
-
-
AQ2R100X25
100
-
40
55
17.5
-
25
115
G1/2''
-
40
-
M20X1.5
34.5
138
4
10
19.75
89.0
M10X1.5
22
6
16
7
51
189
235
-
-
AQ2R125X25
125
-
54
60
15.0
-
35
140
G1/2''
-
40
-
M27X2
40.0
160
-
15
16.00
110.0
M12X1.75
32
8
-
-
65
225
287
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表