您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2012-ASME - Pneumatically operated 2/2 way globe valve CLASSIC, ASME BPE
Buerkert
Products (A - Z)
2012
Powered by
CAD模型選擇
{buerkert/produkteaz/2012/2012-asme.prj},{NB=2012-ASME-DN32-SODH-140-100--},{PPATH=2012sblschweisanschluss.prj},{DN=32},{D=38.1x1.65},{LTA=SODH},{L=140.00},{ANTG=100},{DWST=EA},{VAR=},{KV=19.5},{SAA=N4},{NR=16},{LTACF=0},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DSxWS
[mm]
LTA
Port connection
ⁿ/ₐ
L
Total Length
[mm]
ANTG
Actuator size
[mm]
KV
Cv-Value-Water
[m³/h]
2012-ASME-DN15-SA92-90-40...
15
12.7x1.65
SA92
90.00
40
4.7
2012-ASME-DN15-SA92-90-50...
15
12.7x1.65
SA92
90.00
50
4.7
2012-ASME-DN15-SA92-90-63...
15
12.7x1.65
SA92
90.00
63
4.7
2012-ASME-DN15-SA92-90-1-...
15
12.7x1.65
SA92
90.00
1
4.7
2012-ASME-DN15-SA93-90-40...
15
19.05x1.65
SA93
90.00
40
4.7
2012-ASME-DN15-SA93-90-50...
15
19.05x1.65
SA93
90.00
50
4.7
2012-ASME-DN15-SA93-90-63...
15
19.05x1.65
SA93
90.00
63
4.7
2012-ASME-DN15-SA93-90-1-...
15
19.05x1.65
SA93
90.00
1
4.7
2012-ASME-DN20-SODF-100-4...
20
25.4x1.65
SODF
100.00
40
8.1
2012-ASME-DN20-SODF-100-5...
20
25.4x1.65
SODF
100.00
50
8.1
2012-ASME-DN20-SODF-100-6...
20
25.4x1.65
SODF
100.00
63
8.1
2012-ASME-DN20-SODF-100-8...
20
25.4x1.65
SODF
100.00
80
8.1
2012-ASME-DN20-SODF-100-1...
20
25.4x1.65
SODF
100.00
1
8.1
2012-ASME-DN32-SODH-140-6...
32
38.1x1.65
SODH
140.00
63
19.5
2012-ASME-DN32-SODH-140-8...
32
38.1x1.65
SODH
140.00
80
19.5
2012-ASME-DN32-SODH-140-1...
32
38.1x1.65
SODH
140.00
100
19.5
2012-ASME-DN32-SODH-140-1...
32
38.1x1.65
SODH
140.00
1
19.5
2012-ASME-DN40-SODI-150-6...
40
50.8x1.65
SODI
150.00
63
31
2012-ASME-DN40-SODI-150-8...
40
50.8x1.65
SODI
150.00
80
31
2012-ASME-DN40-SODI-150-1...
40
50.8x1.65
SODI
150.00
100
31
2012-ASME-DN40-SODI-150-1...
40
50.8x1.65
SODI
150.00
125
31
2012-ASME-DN40-SODI-150-1...
40
50.8x1.65
SODI
150.00
1
31
2012-ASME-DN50-SODJ-175-6...
50
63.5x1.65
SODJ
175.00
63
45
2012-ASME-DN50-SODJ-175-8...
50
63.5x1.65
SODJ
175.00
80
45
2012-ASME-DN50-SODJ-175-1...
50
63.5x1.65
SODJ
175.00
100
45
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8611 - eCONTROL - Universal controller
Buerkert
08.12.2023
2000-ASME - 2/2-way Angle-Seat Valve ASME BPE
Buerkert
08.12.2023
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ASME Clamp
Buerkert
08.12.2023
8030 - Inline flowmeter for continuous measurements
Buerkert
08.12.2023
S022 - Fitting for ELEMENT pH and resistive conductivity measurement device...
Buerkert
08.12.2023
MS0... - Sensor cube
Buerkert
08.12.2023
SE36 - Digital flow ELEMENT transmitter
Buerkert
08.12.2023
8170 - Ultrasonic Level Transmitter - Remote Controlled
Buerkert
08.12.2023
8692 - Digital electropneumatic
Buerkert
08.12.2023
2301-ANSI-FLANSCH - 2/2-way Globe Control Valve with stainless steel design...
Buerkert
08.12.2023
2301-ASME - 2/2-way Globe Control Valve with stainless steel design ASME BP...
Buerkert
08.12.2023
8691 - Control Head for the integrated
Buerkert
08.12.2023
2012-DIN - Pneumatically operated 2/2 way globe valve CLASSIC, DIN 11850
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表