您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
FS7300-NWO-FG - MFS-MMAORB 45° Elbow
Brennan Industries
O-Ring Face Seal Fittings
Powered by
CAD模型選擇
{brennan/o_ring_face_seal_fittings/fs7300_nwo_fg.prj},{NB=FS7300-08-14-NWO-FG},{DN=08},{OD=1/2},{A=13/16-16},{B=14},{MAT=Steel Forged},{AD=9.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
A
A Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AD
A Drill
[mm]
BD
B Drill
[mm]
M
M Length
[mm]
N
N Length
[mm]
C4
C4 Hex
[mm]
JJ
JJ Flats
[mm]
FS7300-04-12-NWO-FG
FS7300-04-12-NWO-FG
1/4
9/16-18
Steel Forged
4.5
4.0
16.0
30.0
17
14
FS7300-06-16-NWO-FG
FS7300-06-16-NWO-FG
3/8
11/16-16
Steel Forged
6.5
7.0
19.0
33.5
22
17
FS7300-08-14-NWO-FG
FS7300-08-14-NWO-FG
1/2
13/16-16
Steel Forged
9.5
6.0
20.5
32.0
19
19
FS7300-10-22-NWO-FG
FS7300-10-22-NWO-FG
5/8
1-14
Steel Forged
12.5
12.0
23.5
44.0
27
24
FS7300-12-27-NWO-FG
FS7300-12-27-NWO-FG
3/4
1 3/16-12
Steel Forged
15.5
15.0
26.0
50.5
32
27
FS7300-16-33-NWO-FG
FS7300-16-33-NWO-FG
1
1 7/16-12
Steel Forged
20.5
20.0
30.0
52.5
41
36
FS7300-24-48-NWO-FG
FS7300-24-48-NWO-FG
1 1/2
2-12
Steel Forged
32.0
32.0
37.0
56.5
55
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FS6802-NWO-FG - MFS-MAORB 45° Elbow
Brennan Industries
28.01.2021
FS7640-O - MFS-MMORB ISO6149-2 Straight
Brennan Industries
29.01.2021
6902-NWO-FG - MAORB-FPS 45° Elbow
Brennan Industries
28.01.2021
0306-N - Adjustable Nut (NWO Style)
Brennan Industries
28.01.2021
0304-C - JIC Cap Nut
Brennan Industries
28.01.2021
0306 - Bulkhead Lock Nut
Brennan Industries
28.01.2021
0304 - Standard Nut
Brennan Industries
28.01.2021
0302 - Short Nut
Brennan Industries
28.01.2021
505085 - 45° (ADJ) ELBOW MALE ORFS - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
6808-NWO-FG - MAORB-MAORB 45° Elbow
Brennan Industries
26.01.2021
V87OMLO O-Lok - 45° male stud elbow
Parker
31.05.2022
Adjustable 45° elbow coupling with sealing cone EV single part - Single par...
VOSS
11.04.2023
7102-NWO-FG - MJ-MBSPPAORB 45 Elbow
Brennan Industries
28.01.2021
Adjustable 45° elbow coupling with locking nut ISO 6149 - Metallic fine thr...
VOSS
11.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表