您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
FS1803-FG - MJ-Flange 45° Code 62
Brennan Industries
Flange Fittings and Accessories
Powered by
CAD模型選擇
{brennan/flange_fitting_and_accessories/fs1803_fg.prj},{NB=FS1803-16-16-FG},{DN=16},{OD=1.00000000},{THD=1 7/16-12},{THD1=1.4375},{FL=1.00000000},{L1=1.470},{L2=1.850},{AF=1.312},{MAT=Steel Forged},{AFL=1.490},{BFL=1.560},{CFL=1.417},{DFL=1.875},{EFL=0.375},{DRILLFL=0.844}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
THD
Thread (1)
ⁿ/ₐ
FL
Flange (2)
[Inch]
L1
[Inch]
L2
[Inch]
AF
A/F
[Inch]
MAT
Material
ⁿ/ₐ
FS1803-12-12-FG
FS1803-12-12-FG
3/4
1 3/16-12
3/4
1.280
1.580
1.188
Steel Forged
FS1803-16-16-FG
FS1803-16-16-FG
1
1 7/16-12
1
1.470
1.850
1.312
Steel Forged
FS1803-20-20-FG
FS1803-20-20-FG
1 1/4
1 11/16-12
1 1/4
1.590
2.040
1.625
Steel Forged
FS1803-24-24-FG
FS1803-24-24-FG
1 1/2
2-12
1 1/2
1.780
2.380
1.875
Steel Forged
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FS1800 - MFS-Flange Straight - Code 62
Brennan Industries
28.01.2021
FS1804-FG - MFS-Flange 90° Code 62
Brennan Industries
28.01.2021
FS2404 - MFS-MP Straight
Brennan Industries
28.01.2021
FS2403 - MFS-MFS Straight
Brennan Industries
28.01.2021
1700 - MJ-FLANGE Straight Code 61
Brennan Industries
28.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表