您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Awashroom Accessories Mirrors 7481
Bradley
Washroom Accessories
Mirrors
7481 Series
Powered by
CAD模型選擇
{bradley/washroom_accessories/mirrors/7481_series/awashroom_accessories_mirrors_7481.prj},{NB=Washroom_Accessories - Mirrors - 7481_series - awashroom_accessories_mirrors_7481 - awashroom_accessories_mirrors_7481_xx__x_xx___specify_width___height_},{DEFAULTELEVATION=40.000},{WIDTH=24.000},{HEIGHT=36.000},{DEPTH=0.250},{TOTALWIDTH=24.000},{TOTALHEIGHT=36.000},{NAME=awashroom_accessories_mirrors_7481_xx__x_xx___specify_width___height_},{INAME=awashroom_accessories_mirrors_7481_xx__x_xx___specify_width___height_},{RFAFILE=awashroom_accessories_mirrors_7481},{SHA256=/oLKEpkz8CiaQuLnYJmeY23WVU2KDMfeUAvm7rmDIWI=},{VARIANTNAME=XX\" x XX\" (Specify Width & Height)},{DIMENSIONALLIMITS=Either Width or Hight must be over 25\"}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
VARIANTNAME
ⁿ/ₐ
DEFAULTELEVATION
Default Elevation
ⁿ/ₐ
WIDTH
Width
ⁿ/ₐ
HEIGHT
Height
ⁿ/ₐ
DIMENSIONALLIMITS
Dimensional Limits
ⁿ/ₐ
DEPTH
Depth
ⁿ/ₐ
WARRANTYINFORMATION
Warranty Information
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
TYPECOMMENTS
Type Comments
ⁿ/ₐ
OMNICLASSTITLE
OmniClass Title
ⁿ/ₐ
OMNICLASSCODE
OmniClass Code
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
MASTERFORMATTITLE
MasterFormat Title
ⁿ/ₐ
MASTERFORMATNUMBER
MasterFormat Number
ⁿ/ₐ
MANUFACTURER
Manufacturer
ⁿ/ₐ
FIRERATING
Fire Rating
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
COPYRIGHT
Copyright
ⁿ/ₐ
BUYAMERICANACT
Buy American Act
ⁿ/ₐ
ASSEMBLYCODE
Assembly Code
ⁿ/ₐ
ADACOMPLIANT
ADA Compliant
ⁿ/ₐ
TOTALWIDTH
Total Width
ⁿ/ₐ
TOTALHEIGHT
Total Height
ⁿ/ₐ
awashroom_accessories_mir...
XX" x XX" (Specify Width ...
40.000
24.000
36.000
Either Width or Hight mus...
0.250
Complete unit, excepting ...
1.0
Stainless Steel Mirror
Mirrors
23.40.95.17.17
7481-0XXXX0
Commercial Toilet Accesso...
10 28 13. 13
Bradley Corporation
n/a
Stainless Steel Mirror
This Model Data is Proper...
Yes
C1030900
Yes
24.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表