您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48765 - Socket head cap screws, Partial thread and fine thread, Stainless Steel, 316 Stainless Steel, Plain Finish (ASME B18.3)
Bossard Inch
Stainless steel fasteners
Socket head cap screws
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/socket_head_cap_screws/bn_48765.prj},{NB=BN 48765 3465656 socket head cap screw 0.19x1.75},{CNSORDERNO=3465656},{BNARTNR=3465656},{BNNORM1=ASME B18.3},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=316 Stainless Steel},{BNSURFACE=Plain Finish},{NS=#10},{NS1=0.1900},{TT=.190-32 UNF-3A},{TYPE=UNF},{L=1.7500},{LG=0.88},{LB=0.67},{SL=Standard},{SD=.190-32 x 1.75},{SDNB=.190-32x1.75},{DMAX=0.1900},{DMIN=0.1840},{AMAX=0.312},{AMIN=0.303},{HMAX=0.190},{HMIN=0.185},{C=0.018},{J=0.156},{T=0.090},{G=0.065},{K=0.008},{FMAX=0.218},{FMIN=0.202},{FLM=0.024},{R=0.006},{N=0.160},{UN=56},{U=0.0465},{VMAX=0.065},{VMIN=0.045},{JMAX=0.1587},{JMIN=0.1562},{P=0.0313},{HP=K190A75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LG
Grip Length
[Inch]
LB
Body Length - Min.
[Inch]
LT
Thread Length
[Inch]
SL
Standard Lengths
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
A
A - Average
[Inch]
H
H - Average
[Inch]
C
Chamfer or Radius - Max.
[Inch]
J
Hexagon Socket Size - Nom.
[Inch]
T
Key Engagement - Min.
[Inch]
G
Wall Thickness - Min.
[Inch]
K
Chamfer or Radius - Max.
[Inch]
V
V - Average
[Inch]
P
Thread Pitch
[Inch]
BN 48765 3457304 socket h...
3457304
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#10
.190-32 UNF-3A
1.2500
0.38
0.17
0.87
Standard
.190-32 x 1.25
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0313
BN 48765 3465655 socket h...
3465655
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#10
.190-32 UNF-3A
1.5000
0.38
0.17
1.12
Standard
.190-32 x 1.5
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0313
BN 48765 3465656 socket h...
3465656
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#10
.190-32 UNF-3A
1.7500
0.88
0.67
0.87
Standard
.190-32 x 1.75
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0313
BN 48765 3465657 socket h...
3465657
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
#10
.190-32 UNF-3A
2.0000
0.88
0.67
1.12
Standard
.190-32 x 2
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0313
BN 48765 3465658 socket h...
3465658
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
1/4
.250-28 UNF-3A
1.5000
0.50
0.25
1.00
Standard
.250-28 x 1.5
0.370
0.247
0.025
0.188
0.120
0.095
0.010
0.075
0.0357
BN 48765 3465659 socket h...
3465659
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
1/4
.250-28 UNF-3A
1.7500
0.50
0.25
1.25
Standard
.250-28 x 1.75
0.370
0.247
0.025
0.188
0.120
0.095
0.010
0.075
0.0357
BN 48765 3465660 socket h...
3465660
ASME B18.3
Stainless Steel
316 Stainless Steel
Plain Finish
1/4
.250-28 UNF-3A
2.0000
1.00
0.75
1.00
Standard
.250-28 x 2
0.370
0.247
0.025
0.188
0.120
0.095
0.010
0.075
0.0357
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表