您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48782 - Socket set screws flat point, Fine thread, Stainless Steel, 18-8, Plain Finish (ASME B18.3)
Bossard Inch
Stainless steel fasteners
Socket set screws, Threaded rods
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/socke_set_screw_thread_rods/bn_48782.prj},{NB=BN 48782 3459025 socket set screw flat point 0.19x0.25},{CNSORDERNO=3459025},{BNARTNR=3459025},{BNNORM1=ASME B18.3},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=#10},{NS1=0.1900},{TT=.190-32 UNF-3A},{TYPE=UNF},{L=0.2500},{SL=Standard},{SD=.190-32 x 0.25},{SDNB=.190-32x0.25},{J=0.094},{T=0.100},{CMAX=0.102},{CMIN=0.088},{W=45},{JMAX=0.0952},{JMIN=0.0937},{P=0.031},{HP=K190250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
SL
Standard Lengths
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
J
Hex Socket Size - Nom.
[Inch]
T
Key Engagement - Min.
[Inch]
CMAX
Flat Point Diameter - Max.
[Inch]
CMIN
Flat Point Diameter - Min.
[Inch]
W
Point Angle
[deg.]
BN 48782 3457881 socket s...
3457881
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-32 UNF-3A
0.1875
Standard
.190-32 x 0.19
0.094
0.100
0.102
0.088
45
BN 48782 3459025 socket s...
3459025
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-32 UNF-3A
0.2500
Standard
.190-32 x 0.25
0.094
0.100
0.102
0.088
45
BN 48782 3459026 socket s...
3459026
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-32 UNF-3A
0.3750
Standard
.190-32 x 0.38
0.094
0.100
0.102
0.088
45
BN 48782 3459027 socket s...
3459027
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/4
.250-28 UNF-3A
0.2500
Standard
.250-28 x 0.25
0.125
0.125
0.132
0.118
45
BN 48782 3459028 socket s...
3459028
ASME B18.3
Stainless Steel
18-8
Plain Finish
3/8
.375-24 UNF-3A
0.3750
Standard
.375-24 x 0.38
0.188
0.188
0.212
0.194
45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48781 - Socket set screws flat point, Coarse thread, Stainless Steel, 18...
Bossard Inch
29.11.2018
BN 48198 - Socket set screws cup point, Fine thread, Stainless Steel, 18-8,...
Bossard Inch
29.11.2018
BN 48199 - Socket set screws cup point, Coarse thread, Stainless Steel, 18-...
Bossard Inch
29.11.2018
XS DEB TG2 - Composition
CA-BE
03.11.2022
XE - Composition
CA-BE
03.11.2022
X - Composition
CA-BE
03.11.2022
X DEB - Composition
CA-BE
03.11.2022
XP+M DEB TG4 - Composition
CA-BE
03.11.2022
B1S - Guide bush with centering collar
CA-BE
03.11.2022
BN 48286 - Hex jam nuts, Coarse thread, Steel, Grade 2, Zinc Clear Plated C...
Bossard Inch
29.11.2018
BN 48733 - Regular heli-coil inserts, Coarse thread, Stainless Steel, 304 S...
Bossard Inch
29.11.2018
XE TG2 - Composition
CA-BE
03.11.2022
BN 48736 - Hex machine screw nuts, Fine Thread, Steel, Grade Not Designated...
Bossard Inch
29.11.2018
BN 48727 - Hex flange serrated nuts, Coarse thread, Steel, Case Hardened, P...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表