您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48185 - Hex head cap screws, Partial thread and coarse thread, Stainless Steel, 316 Stainless Steel, Plain Finish (ASME B18.2.1)
Bossard Inch
Stainless steel fasteners
Hex cap screws and bolts
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/hex_cap_screws_and_bolts/bn_48185.prj},{NB=BN 48185 3464587 hex head cap screw 7/16x2.75},{CNSORDERNO=3464587},{BNARTNR=3464587},{BNNORM1=ASME B18.2.1},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=316 Stainless Steel},{BNSURFACE=Plain Finish},{NS=0.43750000},{TT=.4375-14 UNC-2A},{TYPE=UNC},{L=2.750},{LG=1.620},{LB=1.270},{SD=.4375-14 x 2.75},{SDNB=.4375-14x2.75},{EMAX=0.4375},{EMIN=0.4305},{F=0.62500000},{FMAX=0.625},{FMIN=0.612},{GMAX=0.722},{GMIN=0.698},{H=0.28125000},{HMAX=0.291},{HMIN=0.272},{J=0.195},{Y=0.357},{CR=0.013},{RMAX=0.025},{RMIN=0.015},{BST=0.020},{LMT=0.08},{P=0.071},{D2=0.391},{D1=0.349},{HP=C438B75}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Product Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LG
Grip Length - Max.
[Inch]
LB
Body Length - Min.
[Inch]
LT
Thread Length
[Inch]
SD
Size Description
ⁿ/ₐ
EMAX
Body Diameter - Max.
[Inch]
EMIN
Body Diameter - Min.
[Inch]
F
Width Across Flats - Basic
[Inch]
GMAX
Width Across Corners - Max.
[Inch]
GMIN
Width Across Corners - Min.
[Inch]
H
Head Height - Basic
[Inch]
J
Wrenching Height - Min.
[Inch]
NOMLT
Nominal Thread Length
[Inch]
Y
Transition Thread Length - Max.
[Inch]
CR
Circular Runout of Bearing Surface (FIM)
[Inch]
R
R - Average
[Inch]
P
Thread Pitch
[Inch]
BN 48185 3464564 hex head...
3464564
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
1/4
.250-20 UNC-2A
0.875
0.125
0.043
0.750
.250-20 x 0.875
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48185 3464565 hex head...
3464565
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
1/4
.250-20 UNC-2A
1.000
0.125
0.043
0.875
.250-20 x 1
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48185 3464566 hex head...
3464566
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
1/4
.250-20 UNC-2A
1.250
0.500
0.250
0.750
.250-20 x 1.25
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48185 3464567 hex head...
3464567
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
1/4
.250-20 UNC-2A
1.500
0.750
0.500
0.750
.250-20 x 1.5
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48185 3464568 hex head...
3464568
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
1/4
.250-20 UNC-2A
1.750
1.000
0.750
0.750
.250-20 x 1.75
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48185 3464569 hex head...
3464569
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
1/4
.250-20 UNC-2A
2.000
1.250
1.000
0.750
.250-20 x 2
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48185 3464570 hex head...
3464570
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
5/16
.3125-18 UNC-2A
1.000
0.139
0.045
0.861
.3125-18 x 1
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48185 3464571 hex head...
3464571
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
5/16
.3125-18 UNC-2A
1.250
0.139
0.045
1.111
.3125-18 x 1.25
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48185 3464572 hex head...
3464572
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
5/16
.3125-18 UNC-2A
1.500
0.620
0.350
0.880
.3125-18 x 1.5
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48185 3464573 hex head...
3464573
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
5/16
.3125-18 UNC-2A
1.750
0.880
0.600
0.870
.3125-18 x 1.75
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48185 3464574 hex head...
3464574
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
5/16
.3125-18 UNC-2A
2.000
1.120
0.850
0.880
.3125-18 x 2
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48185 3464575 hex head...
3464575
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
3/8
.375-16 UNC-2A
1.250
0.156
0.048
1.094
.375-16 x 1.25
0.3750
0.3690
9/16
0.650
0.628
15/64
0.160
1.000
0.312
0.012
0.020
0.063
BN 48185 3400522 hex head...
3400522
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
3/8
.375-16 UNC-2A
1.500
0.500
0.190
1.000
.375-16 x 1.5
0.3750
0.3690
9/16
0.650
0.628
15/64
0.160
1.000
0.312
0.012
0.020
0.063
BN 48185 3464576 hex head...
3464576
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
3/8
.375-16 UNC-2A
1.750
0.750
0.440
1.000
.375-16 x 1.75
0.3750
0.3690
9/16
0.650
0.628
15/64
0.160
1.000
0.312
0.012
0.020
0.063
BN 48185 3400523 hex head...
3400523
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
3/8
.375-16 UNC-2A
2.000
1.000
0.690
1.000
.375-16 x 2
0.3750
0.3690
9/16
0.650
0.628
15/64
0.160
1.000
0.312
0.012
0.020
0.063
BN 48185 3464577 hex head...
3464577
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
3/8
.375-16 UNC-2A
2.250
1.250
0.940
1.000
.375-16 x 2.25
0.3750
0.3690
9/16
0.650
0.628
15/64
0.160
1.000
0.312
0.012
0.020
0.063
BN 48185 3464578 hex head...
3464578
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
3/8
.375-16 UNC-2A
2.500
1.500
1.190
1.000
.375-16 x 2.5
0.3750
0.3690
9/16
0.650
0.628
15/64
0.160
1.000
0.312
0.012
0.020
0.063
BN 48185 3464579 hex head...
3464579
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
3/8
.375-16 UNC-2A
2.750
1.750
1.440
1.000
.375-16 x 2.75
0.3750
0.3690
9/16
0.650
0.628
15/64
0.160
1.000
0.312
0.012
0.020
0.063
BN 48185 3464580 hex head...
3464580
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
3/8
.375-16 UNC-2A
3.000
2.000
1.690
1.000
.375-16 x 3
0.3750
0.3690
9/16
0.650
0.628
15/64
0.160
1.000
0.312
0.012
0.020
0.063
BN 48185 3400524 hex head...
3400524
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
3/8
.375-16 UNC-2A
3.250
2.250
1.940
1.000
.375-16 x 3.25
0.3750
0.3690
9/16
0.650
0.628
15/64
0.160
1.000
0.312
0.012
0.020
0.063
BN 48185 3464581 hex head...
3464581
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
7/16
.4375-14 UNC-2A
1.250
0.179
0.052
1.071
.4375-14 x 1.25
0.4375
0.4305
5/8
0.722
0.698
9/32
0.195
1.125
0.357
0.013
0.020
0.071
BN 48185 3464582 hex head...
3464582
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
7/16
.4375-14 UNC-2A
1.500
0.179
0.052
1.321
.4375-14 x 1.5
0.4375
0.4305
5/8
0.722
0.698
9/32
0.195
1.125
0.357
0.013
0.020
0.071
BN 48185 3464583 hex head...
3464583
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
7/16
.4375-14 UNC-2A
1.750
0.630
0.270
1.120
.4375-14 x 1.75
0.4375
0.4305
5/8
0.722
0.698
9/32
0.195
1.125
0.357
0.013
0.020
0.071
BN 48185 3464584 hex head...
3464584
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
7/16
.4375-14 UNC-2A
2.000
0.880
0.520
1.120
.4375-14 x 2
0.4375
0.4305
5/8
0.722
0.698
9/32
0.195
1.125
0.357
0.013
0.020
0.071
BN 48185 3464585 hex head...
3464585
ASME B18.2.1
Stainless Steel
316 Stainless Steel
Plain Finish
7/16
.4375-14 UNC-2A
2.250
1.120
0.770
1.130
.4375-14 x 2.25
0.4375
0.4305
5/8
0.722
0.698
9/32
0.195
1.125
0.357
0.013
0.020
0.071
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48787 - Wing nuts type A, Coarse thread, Stainless Steel, 18-8, Plain Fi...
Bossard Inch
29.11.2018
BN 48183 - Hex head cap screws, Partial thread and coarse thread, Stainless...
Bossard Inch
29.11.2018
BN 48763 - Socket head cap screws, Partial thread and coarse thread, Stainl...
Bossard Inch
29.11.2018
BN 48762 - Socket head cap screws, Full thread and coarse thread, Stainless...
Bossard Inch
29.11.2018
BN 48361 - Hex machine screw nuts, Coarse thread, Steel, Grade Not Designat...
Bossard Inch
29.11.2018
XP - Composition
CA-BE
03.11.2022
XE+M TG4 - Composition
CA-BE
03.11.2022
XE TG4 - Composition
CA-BE
03.11.2022
X+M DEB - Composition
CA-BE
03.11.2022
BN 48208 - Phillips flat head machine screws, Full thread and coarse thread...
Bossard Inch
29.11.2018
BN 48722 - Hex piloted weld nuts with 3 projections, Coarse thread, Steel, ...
Bossard Inch
29.11.2018
BN 48729 - Hex nuts with tooth lock washer, Coarse thread, Steel, 1008 - 10...
Bossard Inch
29.11.2018
BN 48624 - Hex top lock nuts, Coarse thread, Steel, Grade C, Zinc Plated Ye...
Bossard Inch
29.11.2018
BN 48736 - Hex machine screw nuts, Fine Thread, Steel, Grade Not Designated...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表