您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48759 - Torx flat head tapping screws type AB, Steel, Case Hardened, Zinc Clear Plated Chromated (ASME B18.6.4)
Bossard Inch
PT, Tapping, Thread forming screws
Self-tapping screws
Powered by
CAD模型選擇
{bossard_inch/pt_tapping_thr_form_screw/self_tapping_screws/bn_48759.prj},{NB=BN 48759 3466081 torx flat head tapping screw type AB 0.164x1},{CNSORDERNO=3466081},{BNARTNR=3466081},{BNNORM1=ASME B18.6.4},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Case Hardened},{BNSURFACE=Zinc Clear Plated Chromated},{NS=#8},{NS1=0.1640},{L=1.000},{TT1=.164-18},{TT=.164-18},{ST=Type AB Thread Forming Tapping Screw},{SD=.164-18 x 1 - Type AB},{SDNB=.164-18x1-AB},{AMAX=0.312},{AMIN=0.285},{H=0.100},{M=0.111},{T=0.052},{DS=2},{PMAX=0.107},{PMIN=0.089},{FMAX=0.039},{FMIN=0.023},{G=0.267},{TS=-},{HP=164A00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
L
Length
[Inch]
TT
Thread Type
ⁿ/ₐ
LG
Grip Length
[Inch]
LT
Thread Length
[Inch]
ST
Screw Type
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
AMAX
Head Diameter - Max.
[Inch]
AMIN
Head Diameter - Min.
[Inch]
H
Head Height - Ref.
[Inch]
M
Recess Diameter - Ref.
[Inch]
T
Recess Depth - Ref.
[Inch]
DS
Driver Size
ⁿ/ₐ
BN 48759 3457209 torx fla...
3457209
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#4
0.375
.112-24
0.109
0.266
Type AB Thread Forming Ta...
.112-24 x 0.375 - Type AB
0.212
0.191
0.067
0.072
0.035
1
BN 48759 3466067 torx fla...
3466067
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#4
0.500
.112-24
0.109
0.391
Type AB Thread Forming Ta...
.112-24 x 0.5 - Type AB
0.212
0.191
0.067
0.072
0.035
1
BN 48759 3466068 torx fla...
3466068
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#4
0.625
.112-24
0.109
0.516
Type AB Thread Forming Ta...
.112-24 x 0.625 - Type AB
0.212
0.191
0.067
0.072
0.035
1
BN 48759 3466069 torx fla...
3466069
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#4
0.750
.112-24
0.109
0.641
Type AB Thread Forming Ta...
.112-24 x 0.75 - Type AB
0.212
0.191
0.067
0.072
0.035
1
BN 48759 3466070 torx fla...
3466070
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.375
.138-20
0.133
0.242
Type AB Thread Forming Ta...
.138-20 x 0.375 - Type AB
0.262
0.238
0.083
0.096
0.044
2
BN 48759 3466071 torx fla...
3466071
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.500
.138-20
0.133
0.367
Type AB Thread Forming Ta...
.138-20 x 0.5 - Type AB
0.262
0.238
0.083
0.096
0.044
2
BN 48759 3466072 torx fla...
3466072
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.625
.138-20
0.133
0.492
Type AB Thread Forming Ta...
.138-20 x 0.625 - Type AB
0.262
0.238
0.083
0.096
0.044
2
BN 48759 3466073 torx fla...
3466073
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.750
.138-20
0.133
0.617
Type AB Thread Forming Ta...
.138-20 x 0.75 - Type AB
0.262
0.238
0.083
0.096
0.044
2
BN 48759 3466074 torx fla...
3466074
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.875
.138-20
0.133
0.742
Type AB Thread Forming Ta...
.138-20 x 0.875 - Type AB
0.262
0.238
0.083
0.096
0.044
2
BN 48759 3466075 torx fla...
3466075
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
1.000
.138-20
0.133
0.867
Type AB Thread Forming Ta...
.138-20 x 1 - Type AB
0.262
0.238
0.083
0.096
0.044
2
BN 48759 3466076 torx fla...
3466076
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.375
.164-18
0.156
0.219
Type AB Thread Forming Ta...
.164-18 x 0.375 - Type AB
0.312
0.285
0.100
0.111
0.052
2
BN 48759 3466077 torx fla...
3466077
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.500
.164-18
0.156
0.344
Type AB Thread Forming Ta...
.164-18 x 0.5 - Type AB
0.312
0.285
0.100
0.111
0.052
2
BN 48759 3466078 torx fla...
3466078
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.625
.164-18
0.156
0.469
Type AB Thread Forming Ta...
.164-18 x 0.625 - Type AB
0.312
0.285
0.100
0.111
0.052
2
BN 48759 3466079 torx fla...
3466079
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.750
.164-18
0.156
0.594
Type AB Thread Forming Ta...
.164-18 x 0.75 - Type AB
0.312
0.285
0.100
0.111
0.052
2
BN 48759 3466080 torx fla...
3466080
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.875
.164-18
0.156
0.719
Type AB Thread Forming Ta...
.164-18 x 0.875 - Type AB
0.312
0.285
0.100
0.111
0.052
2
BN 48759 3466081 torx fla...
3466081
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
1.000
.164-18
0.156
0.844
Type AB Thread Forming Ta...
.164-18 x 1 - Type AB
0.312
0.285
0.100
0.111
0.052
2
BN 48759 3466082 torx fla...
3466082
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.500
.190-16
0.178
0.322
Type AB Thread Forming Ta...
.190-16 x 0.5 - Type AB
0.362
0.333
0.116
0.145
0.070
2
BN 48759 3466083 torx fla...
3466083
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.625
.190-16
0.178
0.447
Type AB Thread Forming Ta...
.190-16 x 0.625 - Type AB
0.362
0.333
0.116
0.145
0.070
2
BN 48759 3466084 torx fla...
3466084
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.750
.190-16
0.178
0.572
Type AB Thread Forming Ta...
.190-16 x 0.75 - Type AB
0.362
0.333
0.116
0.145
0.070
2
BN 48759 3466085 torx fla...
3466085
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.875
.190-16
0.178
0.697
Type AB Thread Forming Ta...
.190-16 x 0.875 - Type AB
0.362
0.333
0.116
0.145
0.070
2
BN 48759 3466086 torx fla...
3466086
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
1.000
.190-16
0.178
0.822
Type AB Thread Forming Ta...
.190-16 x 1 - Type AB
0.362
0.333
0.116
0.145
0.070
2
BN 48759 3466087 torx fla...
3466087
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
1.250
.190-16
0.178
1.072
Type AB Thread Forming Ta...
.190-16 x 1.25 - Type AB
0.362
0.333
0.116
0.145
0.070
2
BN 48759 3466088 torx fla...
3466088
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
1.500
.190-16
0.360
1.140
Type AB Thread Forming Ta...
.190-16 x 1.5 - Type AB
0.362
0.333
0.116
0.145
0.070
2
BN 48759 3466089 torx fla...
3466089
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#12
0.500
.216-14
0.203
0.297
Type AB Thread Forming Ta...
.216-14 x 0.5 - Type AB
0.412
0.380
0.132
0.164
0.080
3
BN 48759 3466090 torx fla...
3466090
ASME B18.6.4
Steel
Case Hardened
Zinc Clear Plated Chromat...
#12
0.625
.216-14
0.203
0.422
Type AB Thread Forming Ta...
.216-14 x 0.625 - Type AB
0.412
0.380
0.132
0.164
0.080
3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48148 - Hex head cap screws, Partial thread and coarse thread, Steel, Gr...
Bossard Inch
29.11.2018
BN 48153 - Hex head cap screws, Partial thread and coarse thread, Steel, Gr...
Bossard Inch
29.11.2018
BN 48154 - Hex head cap screws, Full thread and coarse thread, Steel, Grade...
Bossard Inch
29.11.2018
BN 48965 - Hex head tap bolts, Full thread and coarse thread, Steel, Grade ...
Bossard Inch
29.11.2018
BN 48253 - Phillips flat head machine screws, Full thread and fine thread, ...
Bossard Inch
29.11.2018
BN 48238 - External tooth lock washers, Stainless Steel, 410 Stainless Stee...
Bossard Inch
29.11.2018
BN 48629 - Ribbed lock washers, Steel, 1060 Steel, Zinc Clear Plated Chroma...
Bossard Inch
29.11.2018
BN 43441 - Hex head cap screws, Full thread and coarse thread, Steel, Grade...
Bossard Inch
29.11.2018
BN 48247 - Slotted round head machine screws, Full thread and coarse thread...
Bossard Inch
29.11.2018
BN 48240 - Slotted spring pins, Stainless Steel, 420 Stainless Steel, Plain...
Bossard Inch
29.11.2018
BN 48797 - Round head full square neck bolts, Coarse thread, Stainless Stee...
Bossard Inch
29.11.2018
BN 48149 - Hex head cap screws, Partial thread and coarse thread, Steel, Gr...
Bossard Inch
29.11.2018
BN 48741 - Phil ph mach screws w flat washer sems, Full thread and coarse t...
Bossard Inch
29.11.2018
BN 48745 - Internal/external lock washers, Steel, HRC 40 - 50, Zinc Clear P...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表