您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 194 - Spot weld nuts type A, steel, plain
Bossard Catalog
02 Specific Fastening Technologies
02.500 Welding technology
02.500.100 Welding nuts
02.500.100.20 Spot weld nuts
BN 194 Spot weld nuts type A
Powered by
CAD模型選擇
{bossard/02/02_500/02_500_100/02_500_100_20/bn_194/bn_194.prj},{NB=BN 194 1097482 spot weld nut M6},{CNSORDERNO=1097482},{BNARTNR=1097482},{BNNORM1=},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=blank},{GEW=M6},{D=6.000},{P=1.000},{B=13.000},{H=8.700},{S=1.600},{D2=7.900},{D3=15.000},{D4=21.000},{D5=3.800},{D6=0.000},{BS=0.5-3},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Threaded pitch
[mm]
B
~
[mm]
H
[mm]
S
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
BS
Sheet thickness
ⁿ/ₐ
BN 194 1097466 spot weld ...
1097466
Steel
plain
4.000
3.242
0.700
9.000
6.200
1.100
5.300
12.000
17.000
2.200
0.000
0.5-2
BN 194 1097474 spot weld ...
1097474
Steel
plain
5.000
4.134
0.800
11.000
8.000
1.300
6.800
14.000
19.000
2.700
0.000
0.5-2.5
BN 194 1097482 spot weld ...
1097482
Steel
plain
6.000
4.917
1.000
13.000
8.700
1.600
7.900
15.000
21.000
3.800
0.000
0.5-3
BN 194 1097490 spot weld ...
1097490
Steel
plain
8.000
6.647
1.250
18.000
11.200
2.200
10.600
16.000
26.000
4.200
10.200
0.5-4
BN 194 1097504 spot weld ...
1097504
Steel
plain
10.000
8.376
1.500
18.000
11.200
2.200
12.500
16.000
26.000
4.200
10.200
0.5-4
BN 194 1097512 spot weld ...
1097512
Steel
plain
12.000
10.106
1.750
19.000
13.000
2.400
14.300
18.000
28.000
4.200
11.200
0.5-4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表