您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 80063 - Serrated lock washers large type, internal serrations (JZC), spring steel, zinc plated with thicklayer passivation
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 80063 Serrated lock washers large type, internal serrations (JZC)
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_30/bn_80063/bn_80063.prj},{NB=BN 80063 8038295 serrated lock washers M6x14x0.7},{CNSORDERNO=8038295},{BNARTNR=8038295},{BNNORM1=JZC},{BNMAT=Federstahl 420-510 HV},{CNSMAT=Federstahl 420-510 HV},{BNSURFACE=verzinkt dickschichtpassiviert},{FUERSCHRAUBEN=M6},{D=6.000},{DA=6.100},{DW=14.000},{H=0.700},{N=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face min.
[mm]
DW
Diameter of the bearing face
[mm]
H
Height
[mm]
BN 80063 8038171 serrated...
8038171
JZC
Spring steel 420-510 HV
zinc plated with thicklay...
M3
3.000
3.100
8.500
0.500
BN 80063 8038198 serrated...
8038198
JZC
Spring steel 420-510 HV
zinc plated with thicklay...
M4
4.000
4.100
11.200
0.600
BN 80063 8194807 serrated...
8194807
JZC
Spring steel 420-510 HV
zinc plated with thicklay...
M4
4.000
4.100
14.000
0.800
BN 80063 8038201 serrated...
8038201
JZC
Spring steel 420-510 HV
zinc plated with thicklay...
M5
5.000
5.100
12.000
0.800
BN 80063 8194815 serrated...
8194815
JZC
Spring steel 420-510 HV
zinc plated with thicklay...
M5
5.000
5.100
14.000
1.000
BN 80063 8131384 serrated...
8131384
JZC
Spring steel 420-510 HV
zinc plated with thicklay...
M5
5.000
5.100
16.000
1.000
BN 80063 8038295 serrated...
8038295
JZC
Spring steel 420-510 HV
zinc plated with thicklay...
M6
6.000
6.100
14.000
0.700
BN 80063 8193436 serrated...
8193436
JZC
Spring steel 420-510 HV
zinc plated with thicklay...
M6
6.000
6.100
22.000
1.200
BN 80063 8247110 serrated...
8247110
JZC
Spring steel 420-510 HV
zinc plated with thicklay...
M8
8.000
8.100
17.500
0.900
BN 80063 8194831 serrated...
8194831
JZC
Spring steel 420-510 HV
zinc plated with thicklay...
M8
8.000
8.100
22.000
1.200
BN 80063 8038317 serrated...
8038317
JZC
Spring steel 420-510 HV
zinc plated with thicklay...
M10
10.000
10.200
20.000
1.000
BN 80063 8038368 serrated...
8038368
JZC
Spring steel 420-510 HV
zinc plated with thicklay...
M12
12.000
12.200
24.000
1.000
BN 80063 8038376 serrated...
8038376
JZC
Spring steel 420-510 HV
zinc plated with thicklay...
(M14)
14.000
14.200
27.500
1.200
BN 80063 8158304 serrated...
8158304
JZC
Spring steel 420-510 HV
zinc plated with thicklay...
M16
16.000
16.200
32.000
1.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48307 - Internal tooth lock washers, Steel, HRC 40 - 50, Zinc Clear Plat...
Bossard Inch
29.11.2018
BN 782 - Serrated lock washers type J, internal serrations (DIN 6798 J), sp...
Bossard Catalog
31.10.2023
BN 5258 - Split spring lock washers for screws with cylindrical head (DIN 7...
Bossard Catalog
26.01.2023
BN 585 - Split spring lock washers with flat end (DIN 127 B), spring bronze...
Bossard Catalog
31.10.2023
BN 673 - Split spring lock washers with flat end (DIN 127 B), stainless ste...
Bossard Catalog
26.01.2023
ASME B18.21.1 HITLW - Heavy Internal Tooth-Lock Washer
Fabory
21.04.2022
ASME B18.21.1 ITLW - Internal Tooth-Lock Washer
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表