您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 625 - Hex head bolts partially threaded (DIN 931; ISO 4014), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 623, BN 625, BN 31102 Hex head bolts, partially threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_623_625_31102/bn_625.prj},{NB=BN 625 1239996 hexagon head bolt M12x150},{CNSORDERNO=1239996},{BNARTNR=1239996},{BNNORM1=DIN 931},{BNNORM2=ISO 4014},{CNSMAT=INOX A4},{BNMAT=INOX A4},{BNSURFACE=},{D=12.000},{P=1.750},{L=150.000},{BX1=30.000},{BX2=36.000},{BX3=49.000},{C=0.600},{DA=13.700},{DS=11.730},{DW=17.400},{E=21.100},{K=7.500},{R=0.600},{S=19.000},{A=5.250},{X=4.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
LS
Shank length min.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DS
Shank diameter min.
[mm]
DW
min.
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
A
Distance
[mm]
BN 625 1238795 hexagon he...
1238795
DIN 931
ISO 4014
Stainless steel A4
5.000
4.019
0.800
30.000
16.000
16.000
22.000
0.000
14.000
10.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 625 1238809 hexagon he...
1238809
DIN 931
ISO 4014
Stainless steel A4
5.000
4.019
0.800
35.000
16.000
16.000
22.000
0.000
19.000
15.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 625 1238817 hexagon he...
1238817
DIN 931
ISO 4014
Stainless steel A4
5.000
4.019
0.800
40.000
16.000
16.000
22.000
0.000
24.000
20.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 625 1238825 hexagon he...
1238825
DIN 931
ISO 4014
Stainless steel A4
5.000
4.019
0.800
45.000
16.000
16.000
22.000
0.000
29.000
25.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 625 1238833 hexagon he...
1238833
DIN 931
ISO 4014
Stainless steel A4
5.000
4.019
0.800
50.000
16.000
16.000
22.000
0.000
34.000
30.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 625 1238841 hexagon he...
1238841
DIN 931
ISO 4014
Stainless steel A4
5.000
4.019
0.800
55.000
16.000
16.000
22.000
0.000
39.000
35.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 625 1238868 hexagon he...
1238868
DIN 931
ISO 4014
Stainless steel A4
5.000
4.019
0.800
60.000
16.000
16.000
22.000
0.000
44.000
40.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 625 3143397 hexagon he...
3143397
DIN 931
ISO 4014
Stainless steel A4
5.000
4.019
0.800
70.000
16.000
16.000
22.000
0.000
54.000
50.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 625 1239023 hexagon he...
1239023
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
30.000
18.000
18.000
24.000
0.000
12.000
7.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 625 1239031 hexagon he...
1239031
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
35.000
18.000
18.000
24.000
0.000
17.000
12.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 625 1239058 hexagon he...
1239058
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
40.000
18.000
18.000
24.000
0.000
22.000
17.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 625 1239066 hexagon he...
1239066
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
45.000
18.000
18.000
24.000
0.000
27.000
22.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 625 1239074 hexagon he...
1239074
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
50.000
18.000
18.000
24.000
0.000
32.000
27.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 625 1239082 hexagon he...
1239082
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
55.000
18.000
18.000
24.000
0.000
37.000
32.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 625 1239090 hexagon he...
1239090
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
60.000
18.000
18.000
24.000
0.000
42.000
37.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 625 1133950 hexagon he...
1133950
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
65.000
18.000
18.000
24.000
0.000
47.000
42.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 625 1239104 hexagon he...
1239104
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
70.000
18.000
18.000
24.000
0.000
52.000
47.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 625 1133969 hexagon he...
1133969
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
75.000
18.000
18.000
24.000
0.000
57.000
52.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 625 1239112 hexagon he...
1239112
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
80.000
18.000
18.000
24.000
0.000
62.000
57.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 625 1239120 hexagon he...
1239120
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
90.000
18.000
18.000
24.000
0.000
72.000
67.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 625 1239139 hexagon he...
1239139
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
100.000
18.000
18.000
24.000
0.000
82.000
77.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 625 1487272 hexagon he...
1487272
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
110.000
18.000
18.000
24.000
0.000
92.000
87.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 625 1487280 hexagon he...
1487280
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
120.000
18.000
18.000
24.000
0.000
102.000
97.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 625 1487299 hexagon he...
1487299
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
130.000
24.000
18.000
24.000
0.000
106.000
101.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 625 1487302 hexagon he...
1487302
DIN 931
ISO 4014
Stainless steel A4
6.000
4.773
1.000
140.000
24.000
18.000
24.000
0.000
116.000
111.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 624 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 31103 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless st...
Bossard Catalog
26.01.2023
BN 71 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 10.9, black
Bossard Catalog
31.10.2023
BN 31102 - Hex head bolts partially threaded (DIN 931; ISO 4014), stainless...
Bossard Catalog
31.10.2023
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 1722 - Prevailing torque type hex lock nuts thin type with polyamide ins...
Bossard Catalog
26.01.2023
BN 57 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, zin...
Bossard Catalog
31.10.2023
BN 623 - Hex head bolts partially threaded (DIN 931; ISO 4014), stainless s...
Bossard Catalog
20.02.2024
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
BN 55 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, bla...
Bossard Catalog
31.10.2023
BN 2030 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 10.9, zin...
Bossard Catalog
31.10.2023
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表