Advertising
Catalog navigation
CAD模型選擇
過濾設置

Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
    Fabory
    DIN 912 - Hexagon socket head cap screws
    Böllhoff
    DIN 934 - Stainless steel A4
    Böllhoff
    DIN 127 A - Spring steel zinc-plated
    Böllhoff
    DIN 934 - Stainless steel A2
    Fabory
    DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form A
    Böllhoff
    DIN 933 - Stainless steel A2
    Böllhoff
    DIN 912  - Stainless steel A2
    Fabory
    DIN 127 B - Spring lock washers, form B
    MÄDLER
    DIN 934-SKM-FG-STVZ-RH - Hexagon Nuts with metric, fine thread, right hand
    Fabory
    DIN 934 - Hexagon nuts
    Böllhoff
    DIN 125 A - Stainless steel A4
    Böllhoff
    DIN 933 - Steel 5.6
    Böllhoff
    DIN 985 - Steel 08 zinc-plated, metric fine thread
    Böllhoff
    DIN 125 A - Steel 140 HV
Previews
3D
尺寸
2D
下載CAD模型