您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PM Pneumatic Actuator
Bimba Products
Pneumatic Actuators
Inch
Guided Thrusters
Heavy Load
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/guided_thrusters/heavy_load/pneumatic_actuators_inch_asmtab.prj},{NB=PM-171},{EBD1=1.2540},{EBD2=4.2500},{BBD=0.1370},{SABD=0.1275},{SAED=0.4850},{STRK2D=0},{X2D=2},{BORE=1-1/2\" [17]},{BOREPN=17},{GBPN=D-68456},{FEPPN=D-72105},{EPPN=D-68458},{RGPN=D-68460},{BBPN=D-68935},{ACPN=D-68710},{SMBPN=D-76759},{SAPN=D-76758},{MCPN=PM-MC-09},{PPPN=D-76785},{EFMCPN=PM-EF-09},{PPATH=pneumatic_actuators_asmtpl.prj},{AI=5.88},{AM=149.4},{BI=0.88},{BM=22.4},{CI=0.33},{CM=8.4},{DI=0.75},{DM=19.0},{EI=0.12},{EM=3.2},{FI=2.54},{FM=64.6},{GI=1.17},{GM=29.7},{HI=0.69},{HM=17.4},{II=2.81},{IM=71.4},{JI=2.00},{JM=50.7},{KI=0.75},{KM=19.0},{LI=2.56},{LM=65.0},{MI=0.50},{MM=12.7},{NI=0.38},{NM=9.5},{STROKE=1.000},{SA=},{EB=},{IB=},{ISA=},{MP=},{AP=},{AIR=},{MC=},{EF=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
PNA
Accessories Part No.
ⁿ/ₐ
BORE
Bore Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
I
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
O
[Inch]
P
ⁿ/ₐ
Q
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
U
ⁿ/ₐ
V
[Inch]
W
[Inch]
X
[Inch]
Y
ⁿ/ₐ
PM-091
PM-091
(NO ACCESSORIES)
1-1/16" [09]
5.57
0.75
0.38
0.75
0.12
2.54
1.02
0.76
2.81
2.00
1.57
2.56
0.50
0.38
0.11
1/4-20 UNC
1.57
2.17
0.74
0.61
#10-32
1.93
1.38
1.06
1/8 NPT
PM-171
PM-171
(NO ACCESSORIES)
1-1/2" [17]
5.88
0.88
0.33
0.75
0.12
2.54
1.17
0.69
2.81
2.00
0.75
2.56
0.50
0.38
0.11
1/4-20 UNC
1.66
1.98
1.25
0.81
#10-32
1.93
1.76
0.88
1/4 NPT
PM-311
PM-311
(NO ACCESSORIES)
2" [31]
10.48
1.19
0.59
1.00
0.12
4.35
1.65
1.35
4.50
3.43
1.50
4.38
1.28
0.50
0.11
5/16-18 UNC
1.75
3.50
3.27
N/A
1/8 NPT
3.55
2.74
1.61
1/4 NPT
PM-501
PM-501
(NO ACCESSORIES)
2-1/2" [50]
10.48
1.19
0.59
1.00
0.12
4.35
1.65
1.35
4.50
3.43
1.50
4.38
1.28
0.50
0.11
5/16-18 UNC
1.25
2.24
3.26
N/A
1/8 NPT
3.43
2.80
1.55
3/8 NPT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PMM Pneumatic Actuator Metric
Bimba Products
24.04.2024
Sliding Element Linear Actuator - ECO60 Linear Actuator
Bishop-Wisecarver
31.10.2023
Sliding Element Linear Actuator - SlickStick Linear Actuator
Bishop-Wisecarver
31.10.2023
RW Series Rotary Actuator - 90 Degree Rotary Actuator
ASCO Numatics
22.04.2021
S TYPE Pneumatic BALL VALVE (Direct Mount), Double Action (Thread) - JIS
SEKISUI
24.09.2019
Jam Nut - Bimba Nut for Alignment Couplers
Bimba Products
24.04.2024
S TYPE Pneumatic BALL VALVE (Direct Mount), Double Action (TS socket) - JIS
SEKISUI
25.01.2024
PGZ 200 - Shutoff Valve
Bimba Products
24.04.2024
PM Pneumatic Actuator
Bimba Products
24.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表