您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
EBU-1 - Ringed lead bush
Berger Tools
pedrotti
Normalised
Standard elements for injection and die casting molds
EBU-1 Ringed lead bush
Powered by
CAD模型選擇
{berger_tools/pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ebu_1/ebu_1.prj},{NB=EBU-1- 20 x 56 30Cementato, temperato, rettificato},{ARTNR=EBU-1 20X56},{IDNR=},{TYP=EBU-1},{D1=20},{D2=30.000},{L=56.000},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{K=6},{D2A=28,30},{LX=22,26,36,46,56,66,76,86,96,106,116,126},{Z=1.000},{R=1.500},{ZZ=2.000},{KS=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
ESECUZIONE
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
K
[mm]
EBU-1- 12 x 22
EBU-1 12X22
EBU-1
12
18.000
22
22.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 14 x 36
EBU-1 14X36
EBU-1
14
20.000
24
36.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 14 x 46
EBU-1 14X46
EBU-1
14
20.000
24
46.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 14 x 56
EBU-1 14X56
EBU-1
14
20.000
24
56.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 16 x 22
EBU-1 16X22
EBU-1
16
22.000
26
22.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 16 x 26
EBU-1 16X26
EBU-1
16
22.000
26
26.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 16 x 36
EBU-1 16X36
EBU-1
16
22.000
26
36.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 16 x 46
EBU-1 16X46
EBU-1
16
22.000
26
46.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 16 x 56
EBU-1 16X56
EBU-1
16
22.000
26
56.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 18 x 36
EBU-1 18X36
EBU-1
18
26.000
30
36.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 18 x 46
EBU-1 18X46
EBU-1
18
26.000
30
46.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 18 x 56
EBU-1 18X56
EBU-1
18
26.000
30
56.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 18 x 76
EBU-1 18X76
EBU-1
18
26.000
30
76.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 18 x 96
EBU-1 18X96
EBU-1
18
26.000
30
96.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
5
EBU-1- 20 x 46
EBU-1 20X46
EBU-1
20
28.000
32
46.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
6
EBU-1- 20 x 56
EBU-1 20X56
EBU-1
20
28.000
32
56.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
6
EBU-1- 20 x 76
EBU-1 20X76
EBU-1
20
28.000
32
76.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
6
EBU-1- 20 x 46
EBU-1 20X46
EBU-1
20
30.000
34
46.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
6
EBU-1- 20 x 56
EBU-1 20X56
EBU-1
20
30.000
34
56.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
6
EBU-1- 20 x 76
EBU-1 20X76
EBU-1
20
30.000
34
76.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
6
EBU-1- 25 x 26
EBU-1 25X26
EBU-1
25
34.000
38
26.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
7
EBU-1- 25 x 36
EBU-1 25X36
EBU-1
25
34.000
38
36.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
7
EBU-1- 25 x 46
EBU-1 25X46
EBU-1
25
34.000
38
46.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
7
EBU-1- 25 x 56
EBU-1 25X56
EBU-1
25
34.000
38
56.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
7
EBU-1- 25 x 66
EBU-1 25X66
EBU-1
25
34.000
38
66.000
Cementato, temperato, ret...
UNI 16 Ni Cr 4
HRC 60-62
7
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表