您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 21 - Stainless Steel-Levelling feet, with turned foot plate, without fixing bore
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN21
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn21/gn_21_asmtab.prj},{NB=Edelstahl-Stellfuss GN21-100-M16-125-D0-U (0-0)},{ARTNR=GN21-100-M16-125-D0-U},{D1=100},{NDM=16},{H1=9.0},{L6MAX=32},{KM=14.800},{SWM=24.000},{LXX=32.000},{TXX=21.000},{T1=12.000},{T2=6.000},{T3=1.300},{T4=8.000},{V1=9.000},{V2=5.000},{V3=11.000},{V4=9.500},{V5=7.000},{V6=1.200},{V7=2.000},{V8=0.900},{V9=2.000},{W1=13.000},{W2=1.000},{W3=13.990},{W4=5.000},{WEIGHT=0.6151},{W5=14.000},{W6=5.000},{W7=2.000},{W8=1.00000},{W9=13.000},{W10=1.000},{PARTNUMBER=GN 21-100-M16-125-D0-U},{NORMNR=GN 21},{D2=M16},{FORM=D0},{AUSF=U},{AUSF1='T','TK','U','UK','V','VK','W','X'},{L1=125},{L11='75','100','125','150','200'},{L2=-},{L21='75','100','125','150'},{L3=-},{WINKEL=0},{L6=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L7
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L4
[mm]
L5
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
SW5
[mm]
SW6
[mm]
SW7
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Stellfuss GN21-...
GN21-80-M8-40-D0-S
80
M8
D0
S
40
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3027
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M8-50-D0-S
80
M8
D0
S
50
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3061
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M8-63-D0-S
80
M8
D0
S
63
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3107
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M8-40-D0-SK
80
M8
D0
SK
40
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3067
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M8-50-D0-SK
80
M8
D0
SK
50
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3101
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M8-63-D0-SK
80
M8
D0
SK
63
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3147
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M8-34-D0-X
80
M8
D0
X
-
-
-
34
-
8.5
-
-
-
-
-
-
-
-
-
-
-
-
14
8
0.3242
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M8-40-D1-S
80
M8
D1
S
40
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3249
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M8-50-D1-S
80
M8
D1
S
50
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3283
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M8-63-D1-S
80
M8
D1
S
63
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3329
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M8-40-D1-SK
80
M8
D1
SK
40
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3289
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M8-50-D1-SK
80
M8
D1
SK
50
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3323
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M8-63-D1-SK
80
M8
D1
SK
63
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3369
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M8-34-D1-X
80
M8
D1
X
-
-
-
34
-
8.5
2.0
-
-
-
-
-
-
-
-
-
-
-
14
8
0.3464
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M10-50-D0-S
80
M10
D0
S
50
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3155
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M10-60-D0-S
80
M10
D0
S
60
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3195
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M10-80-D0-S
80
M10
D0
S
80
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3295
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M10-100-D0-S
80
M10
D0
S
100
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3405
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M10-50-D0-SK
80
M10
D0
SK
50
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3245
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M10-60-D0-SK
80
M10
D0
SK
60
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3285
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M10-80-D0-SK
80
M10
D0
SK
80
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3385
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M10-100-D0-SK
80
M10
D0
SK
100
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3495
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M10-37-D0-X
80
M10
D0
X
-
-
-
37
-
8.5
-
-
-
-
-
-
-
-
-
-
-
-
14
10
0.3242
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M10-50-D1-S
80
M10
D1
S
50
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3376
73269098
YES
Edelstahl-Stellfuss GN21-...
GN21-80-M10-60-D1-S
80
M10
D1
S
60
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.3416
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 21 - Stainless Steel-Levelling feet, with turned foot plate, without fix...
Elesa+Ganter
14.06.2024
Modèle 215603 - Hexagon thin nut - Stainless steel A2 - DIN 439 - ISO 4035
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
GN20 - Leveling Feet, Stainless Steel, Hygienic Design, Type A, without mou...
Berger Tools
22.05.2023
HVLM-5 - Socket Mount Leveling Feet - Metal Swivel Base
Essentra Components
06.08.2014
MLPSO - "LEVEL-IT"™ Leveling Mounts, Stainless Steel Tapped Socket Type, Ty...
JW Winco
02.04.2024
GN 21 - Stainless Steel-Levelling feet, with turned foot plate, without fix...
Ganter
19.06.2024
GN345 - Levelling feet, Foot plastic / Threaded stud steel with two fixing ...
Berger Tools
22.05.2023
GN339 - Stainless Steel-Levelling feet, Type KS with plastic cap, gliding
Berger Tools
22.05.2023
FVML-T - Leveling Adjuster with Wrench Flat at the Bottom
NBK (Nabeya Bi-tech Kaisha)
29.06.2023
FEAMS-D3-U - Stainless Steel-Levelling feet with fixing lug
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
GN344.5 - Stainless Steel- Levelling feet, Foot plastic /Threaded stud Stai...
Berger Tools
22.05.2023
GN244 - Levelling feet, without fixing hole, Type A without nut, without ...
Berger Tools
22.05.2023
GN839.5 - Leveling feet, foot plastic / Screw Stainless Steel, fixed
Berger Tools
22.05.2023
GN344.5 - Stainless Steel- Levelling feet, Foot plastic /Threaded stud Stai...
Berger Tools
22.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表