您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 933.5-MS - Stainless Steel-Hexagon head screws, Type MS, Brass pivot
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing bolts, Shoulder screws, Thrust bolts
GN933.5
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn933_5/gn933_5_ms.prj},{NB=Edelstahl-Sechskantschraube GN933.5-M8-25-MS},{ARTNR=GN933.5-M8-25-MS},{PARTNUMBER=GN 933.5-M8-25-MS},{NORMNR=GN 933.5},{D1=M8},{D1X=8.000},{L1=25},{L1X=20,25,30,35,45},{D2=6},{L2=1.5},{L4=5.3},{SW=13},{CH=0.800},{R=5.750},{RX=0.600},{WEIGHT=0.0140},{CTN=73181575},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
Nominal length
[mm]
D2
[mm]
L2
[mm]
L4
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Sechskantschrau...
GN933.5-M6-16-MS
M6
16
4
1.0
4.0
10
0.0050
73181575
YES
Edelstahl-Sechskantschrau...
GN933.5-M6-20-MS
M6
20
4
1.0
4.0
10
0.0060
73181575
YES
Edelstahl-Sechskantschrau...
GN933.5-M6-25-MS
M6
25
4
1.0
4.0
10
0.0070
73181575
YES
Edelstahl-Sechskantschrau...
GN933.5-M6-30-MS
M6
30
4
1.0
4.0
10
0.0080
73181575
YES
Edelstahl-Sechskantschrau...
GN933.5-M6-35-MS
M6
35
4
1.0
4.0
10
0.0090
73181575
YES
Edelstahl-Sechskantschrau...
GN933.5-M8-20-MS
M8
20
6
1.5
5.3
13
0.0133
73181575
YES
Edelstahl-Sechskantschrau...
GN933.5-M8-25-MS
M8
25
6
1.5
5.3
13
0.0140
73181575
YES
Edelstahl-Sechskantschrau...
GN933.5-M8-30-MS
M8
30
6
1.5
5.3
13
0.0150
73181575
YES
Edelstahl-Sechskantschrau...
GN933.5-M8-35-MS
M8
35
6
1.5
5.3
13
0.0170
73181575
YES
Edelstahl-Sechskantschrau...
GN933.5-M8-45-MS
M8
45
6
1.5
5.3
13
0.0200
73181575
YES
Edelstahl-Sechskantschrau...
GN933.5-M10-25-MS
M10
25
8
2.0
6.4
17
0.0240
73181575
YES
Edelstahl-Sechskantschrau...
GN933.5-M10-30-MS
M10
30
8
2.0
6.4
17
0.0270
73181575
YES
Edelstahl-Sechskantschrau...
GN933.5-M10-35-MS
M10
35
8
2.0
6.4
17
0.0300
73181575
YES
Edelstahl-Sechskantschrau...
GN933.5-M10-45-MS
M10
45
8
2.0
6.4
17
0.0340
73181575
YES
Edelstahl-Sechskantschrau...
GN933.5-M10-55-MS
M10
55
8
2.0
6.4
17
0.0390
73181575
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Hexagon Bolt SKT - Hexagon Bolt SKT
Sikla
08.04.2024
Hexagon Bolt SKT ss - Hexagon Bolt SKT ss
Sikla
08.04.2024
BN 31103 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless st...
Bossard Catalog
26.01.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
Q151B - Hexagon head bolts with fine pitch thread
Chinese Manufacturers
21.05.2014
DIN 933 - Steel 5.6 zinc-plated
Böllhoff
26.10.2021
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
Reference 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
JIS B 1181 S2 - Hexagon nuts, style 2 - coarse
Chinese Manufacturers
27.05.2014
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
Modèle 410102 - Hexagon head bolt - Stainless steel A4 - DIN 931 - ISO 4014
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
GN 933.5-MS - Stainless Steel-Hexagon head screws, Type MS, Brass pivot
JW Winco
02.04.2024
M6S 10X35 A4 - HEXAGON HEAD BOLT
FlexLink
30.08.2022
ASME B18.6.3 PHMST1ACR - Pan Head Machine Screw Type 1A Cross Recess
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表