您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 950 - Handwheels with keyway, without handle
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
DIN 950
DIN 950 K
DIN 950 K A
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/speichenhandraeder/din950/din950_k/din950_k_a/din950_k_a.prj},{NB=Handrad DIN950-AL-200-K18-A},{ARTNR=DIN950-AL-200-K18-A},{PARTNUMBER=DIN 950-AL-200-K18-A},{NORMNR=DIN 950},{WERKSTVIS=Aluminium-Kokillenguß},{AUSWAHL=GG,AL},{D1=200},{D2=K18},{D2Y=18},{B3=6.000},{T=20.800},{TT=2.800},{D3=38},{GEWINDE=10},{B=22},{L1=24},{L2=45},{DURCHM=25},{ANZAHL=3},{A=24.000},{B1=25.000},{B2=17.000},{C=8.000},{D4=40.000},{D5=44.000},{H1=26.000},{H2=22.000},{LX=21.000},{R1=9.000},{R2=18.000},{R3=5.500},{R4=22.000},{R5=11.000},{R6=6.000},{ARME=3},{R8=0.250},{WEIGHT=0.7600},{CTN=84879090},{ROHS=YES},{E=80.000},{R7=12.000},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
WERKSTVIS
Material
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
~
[mm]
B
[mm]
L1
[mm]
L2
~
[mm]
ANZAHL
Spokes
ⁿ/ₐ
WERKST
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handrad DIN950-GG-80-K10-...
DIN950-GG-80-K10-A
Gußeisen
80
K10
24
14
16
29
3
GG
0.3020
84879090
YES
Handrad DIN950-AL-80-K10-...
DIN950-AL-80-K10-A
Aluminium-Kokillenguß
80
K10
24
14
16
29
3
AL
0.1030
84879090
YES
Handrad DIN950-GG-80-K12-...
DIN950-GG-80-K12-A
Gußeisen
80
K12
24
14
16
29
3
GG
0.2950
84879090
YES
Handrad DIN950-AL-80-K12-...
DIN950-AL-80-K12-A
Aluminium-Kokillenguß
80
K12
24
14
16
29
3
AL
0.1000
84879090
YES
Handrad DIN950-GG-100-K10...
DIN950-GG-100-K10-A
Gußeisen
100
K10
26
15
17
33
3
GG
0.5060
84879090
YES
Handrad DIN950-AL-100-K10...
DIN950-AL-100-K10-A
Aluminium-Kokillenguß
100
K10
26
15
17
33
3
AL
0.1850
84879090
YES
Handrad DIN950-GG-100-K12...
DIN950-GG-100-K12-A
Gußeisen
100
K12
26
15
17
33
3
GG
0.5010
84879090
YES
Handrad DIN950-AL-100-K12...
DIN950-AL-100-K12-A
Aluminium-Kokillenguß
100
K12
26
15
17
33
3
AL
0.1830
84879090
YES
Handrad DIN950-GG-125-K12...
DIN950-GG-125-K12-A
Gußeisen
125
K12
28
16
18
36
3
GG
0.6950
84879090
YES
Handrad DIN950-AL-125-K12...
DIN950-AL-125-K12-A
Aluminium-Kokillenguß
125
K12
28
16
18
36
3
AL
0.2640
84879090
YES
Handrad DIN950-GG-125-K14...
DIN950-GG-125-K14-A
Gußeisen
125
K14
28
16
18
36
3
GG
0.6910
84879090
YES
Handrad DIN950-AL-125-K14...
DIN950-AL-125-K14-A
Aluminium-Kokillenguß
125
K14
28
16
18
36
3
AL
0.2570
84879090
YES
Handrad DIN950-GG-140-K14...
DIN950-GG-140-K14-A
Gußeisen
140
K14
30
17
19
39
3
GG
0.8600
84879090
YES
Handrad DIN950-AL-140-K14...
DIN950-AL-140-K14-A
Aluminium-Kokillenguß
140
K14
30
17
19
39
3
AL
0.3370
84879090
YES
Handrad DIN950-GG-140-K16...
DIN950-GG-140-K16-A
Gußeisen
140
K16
30
17
19
39
3
GG
0.9190
84879090
YES
Handrad DIN950-AL-140-K16...
DIN950-AL-140-K16-A
Aluminium-Kokillenguß
140
K16
30
17
19
39
3
AL
0.3250
84879090
YES
Handrad DIN950-GG-160-K14...
DIN950-GG-160-K14-A
Gußeisen
160
K14
33
18
20
40
3
GG
1.0810
84879090
YES
Handrad DIN950-AL-160-K14...
DIN950-AL-160-K14-A
Aluminium-Kokillenguß
160
K14
33
18
20
40
3
AL
0.4500
84879090
YES
Handrad DIN950-GG-160-K15...
DIN950-GG-160-K15-A
Gußeisen
160
K15
33
18
20
40
3
GG
1.0750
84879090
YES
Handrad DIN950-AL-160-K15...
DIN950-AL-160-K15-A
Aluminium-Kokillenguß
160
K15
33
18
20
40
3
AL
0.4520
84879090
YES
Handrad DIN950-GG-160-K16...
DIN950-GG-160-K16-A
Gußeisen
160
K16
33
18
20
40
3
GG
1.0730
84879090
YES
Handrad DIN950-AL-160-K16...
DIN950-AL-160-K16-A
Aluminium-Kokillenguß
160
K16
33
18
20
40
3
AL
0.4300
84879090
YES
Handrad DIN950-GG-180-K16...
DIN950-GG-180-K16-A
Gußeisen
180
K16
35
20
22
43
3
GG
1.6000
84879090
YES
Handrad DIN950-AL-180-K16...
DIN950-AL-180-K16-A
Aluminium-Kokillenguß
180
K16
35
20
22
43
3
AL
0.6110
84879090
YES
Handrad DIN950-GG-180-K18...
DIN950-GG-180-K18-A
Gußeisen
180
K18
35
20
22
43
3
GG
1.5990
84879090
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表