您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8028 - Clamp tee - Reducing short sleeve - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8028.prj},{NB=bene_inox_680284-400300},{REF=680284-400300},{MATIERE=Inox 316L},{FINITION=SF4},{D1P=4\" },{D1=101.60},{D2P=3\"},{D2=76.20},{L1=120.7},{L2=66.7},{POIDS=1,328},{E1=2.11},{E2=1.65},{GORGED3=type B},{D3=119.000},{DG3=110.000},{LC3=2.850},{GORGED4=type B},{D4=91.00},{DG4=83.500},{LC4=2.850}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
pouce
ⁿ/ₐ
D1
[mm]
D2P
[pouce]
D2
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 680284-075050
680284-075050
Inox 316L
SF4
3/4"
19.05
1/2"
12.70
63.5
25.4
0,127
Béné Inox 680284-100050
680284-100050
Inox 316L
SF4
1"
25.40
1/2"
12.70
66.7
28.6
0,258
Béné Inox 680284-100075
680284-100075
Inox 316L
SF4
1"
25.40
3/4"
19.05
66.7
28.6
0,266
Béné Inox 680284-150050
680284-150050
Inox 316L
SF4
1" 1/2
38.10
1/2"
12.70
73.0
34.9
0,283
Béné Inox 680284-150075
680284-150075
Inox 316L
SF4
1" 1/2
38.10
3/4"
19.05
73.0
34.9
0,291
Béné Inox 680284-150100
680284-150100
Inox 316L
SF4
1" 1/2
38.10
1"
25.40
73.0
34.9
0,357
Béné Inox 680284-200050
680284-200050
Inox 316L
SF4
2"
50.80
1/2"
12.70
85.7
41.3
0,420
Béné Inox 680284-200075
680284-200075
Inox 316L
SF4
2"
50.80
3/4"
19.05
85.7
41.3
0,426
Béné Inox 680284-200100
680284-200100
Inox 316L
SF4
2"
50.80
1"
25.40
85.7
41.3
0,497
Béné Inox 680284-200150
680284-200150
Inox 316L
SF4
2"
50.80
1" 1/2
38.10
85.7
41.3
0,487
Béné Inox 680284-250050
680284-250050
Inox 316L
SF4
2" 1/2
63.50
1/2"
12.70
92.1
47.6
0,560
Béné Inox 680284-250075
680284-250075
Inox 316L
SF4
2" 1/2
63.50
3/4"
19.05
92.1
47.6
0,567
Béné Inox 680284-250100
680284-250100
Inox 316L
SF4
2" 1/2
63.50
1"
25.40
92.1
47.6
0,633
Béné Inox 680284-250150
680284-250150
Inox 316L
SF4
2" 1/2
63.50
1" 1/2
38.10
92.1
47.6
0,622
Béné Inox 680284-250200
680284-250200
Inox 316L
SF4
2" 1/2
63.50
2"
50.80
92.1
47.6
0,655
Béné Inox 680284-300050
680284-300050
Inox 316L
SF4
3"
76.20
1/2"
12.70
98.4
54.0
0,712
Béné Inox 680284-300075
680284-300075
Inox 316L
SF4
3"
76.20
3/4"
19.05
98.4
54.0
0,719
Béné Inox 680284-300100
680284-300100
Inox 316L
SF4
3"
76.20
1"
25.40
98.4
54.0
0,785
Béné Inox 680284-300150
680284-300150
Inox 316L
SF4
3"
76.20
1" 1/2
38.10
98.4
54.0
0,774
Béné Inox 680284-300200
680284-300200
Inox 316L
SF4
3"
76.20
2"
50.80
98.4
54.0
0,806
Béné Inox 680284-300250
680284-300250
Inox 316L
SF4
3"
76.20
2" 1/2
63.50
98.4
54.0
0,839
Béné Inox 680284-400050
680284-400050
Inox 316L
SF4
4"
101.60
1/2"
12.70
120.7
66.7
1,155
Béné Inox 680284-400075
680284-400075
Inox 316L
SF4
4"
101.60
3/4"
19.05
120.7
66.7
1,161
Béné Inox 680284-400100
680284-400100
Inox 316L
SF4
4"
101.60
1"
25.40
120.7
66.7
1,227
Béné Inox 680284-400150
680284-400150
Inox 316L
SF4
4"
101.60
1" 1/2
38.10
120.7
66.7
1,216
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表