您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58413 - Butterfly valve with locating holes - GJS500-7 cast iron body - CF8M stainless steel butterfly - FKM gasket
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/02_vannes_papillon/58413.prj},{NB=bene_inox_458413-65_1},{REF=458413-65},{MAT=FKM},{DN=65},{DNP=2\"1/2},{D=65},{L1=46},{L2=233},{L3=205},{POIDS=4.5},{V=1},{INFOS=INFOTEXTE},{X=3},{PPATH=58413/58413_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
DNP
[Inch]
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 458413-40
458413-40
FKM
40
1"1/2
40
33
210
205
3.0
Béné Inox 458413-50
458413-50
FKM
50
2"
50
43
227
205
3.5
Béné Inox 458413-65
458413-65
FKM
65
2"1/2
65
46
233
205
4.5
Béné Inox 458413-80
458413-80
FKM
80
3"
80
46
241
205
6.5
Béné Inox 458413-100
458413-100
FKM
100
4"
100
52
256
205
8.0
Béné Inox 458413-125
458413-125
FKM
125
5"
125
56
278
250
11.0
Béné Inox 458413-150
458413-150
FKM
150
6"
150
56
287
400
12.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表