您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PSC5A10-9LIRC
Bel Fuse
Power Solutions
PSC5A10-9LIRC
Powered by
CAD模型選擇
{belfuse/power_solutions/psc5a10_9lirc/psc5a10_9lirc.prj},{NB=PSC5A10-9LIRC},{SHA256=J+aX2xyFaPUMwOvDuJKEWMDiC1CtsBcrZeAfiglys3A=},{INAME=00053__psc2482d9ir},{PN=PSC5A10-9LIRC},{DESC=DC-DC Melcher™ Positive Switching Regulator, Power 51W, Output 5.1VDC, 10A, Input 8-80VDC, Input Filter (Option), Inhibit Input, Control Input for Output Voltage Adjustment, Thyristor Crowbar},{POWER=51},{OV=5.1},{OC=10},{VIN=8-80},{MT=Chassis Mount},{ISOLATION=Non-Isolated},{OT=-40 to 71},{DIMENSION=151 x 88 x 32.3},{NOO=1},{VOUT1=5.1},{LOUT1=10},{AFO=Input filter (option), Inhibit input, Control input for output voltage adjustment, Thyristor crowbar}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
POWER
Power
[W]
OV
Output Voltage
[VDC]
OC
Output Current
[A]
VIN
Voltage Input
[VDC]
MT
Mounting Type
ⁿ/ₐ
ISOLATION
Isolation
ⁿ/ₐ
OT
Operating Temperature
[°C]
DIMENSION
Dimension
ⁿ/ₐ
NOO
Number of Outputs
ⁿ/ₐ
VOUT1
Vout 1
[VDC]
LOUT1
Iout 1
[A]
AFO
Auxiliary functions and options
ⁿ/ₐ
PSC5A10-9LIRC
PSC5A10-9LIRC
DC-DC Melcher™ Positive S...
51
5.1
10
8-80
Chassis Mount
Non-Isolated
-40 to 71
151 x 88 x 32.3
1
5.1
10
Input filter (option), In...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MTSW Series - MTSW Series - (2,54 mm) .100" Modified .025" Square Post Head...
Samtec
14.09.2020
HW-SM Series - .100" Flex Stack, High Temp Flexible Board Stacker, Surface ...
Samtec
26.10.2021
FW-SM Series - .050" Flex Stack, Flexible Micro Board Stacker, Surface Moun...
Samtec
28.01.2021
TMM Series - 2,00 mm Low Profile Terminal Strip
Samtec
07.04.2020
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
MTMM Series - 2,00 mm Variable Post Height Terminal Strip
Samtec
07.03.2017
ESQ Series - ESQ Series - (2,54 mm) .100'' Elevated Socket
Samtec
01.08.2018
ESQT Series - ESQT Series - (2,00 mm) .0787'' Flexible Elevated Socket Stri...
Samtec
01.08.2018
SSW Series - SSW Series - (2,54 mm) .100" Surface Mount Terminal & Through-...
Samtec
19.03.2024
MTLW Series - MTLW Series - (2,54 mm) .100" Low Profile .025" Square Post H...
Samtec
06.09.2019
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
ZW Series - .100" Flex Stack, Flexible Board Stacker, Custom Tail
Samtec
14.09.2020
HTSW Series - HTSW Series - (2,54 mm) .100" Through-Hole .025" Square Post ...
Samtec
16.02.2023
CLP Series - CLP Series - (1,27 mm) .050'' Low Profile Dual Wipe Socket
Samtec
14.09.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表