您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MFLS400-1358-TF
Bel Fuse
Power Solutions
MFLS400-1358-TF
Powered by
CAD模型選擇
{belfuse/power_solutions/mfls400_1358_tf/mfls400_1358_tf.prj},{NB=MFLS400-1358-TF},{SHA256=hWE5J+DKm0v7jwn8kAyh2AyipcUzb/hC7nxWd3JT6S8=},{INAME=00081__mfls4002d13xx2dtf2estep},{PN=MFLS400-1358-TF},{DESC=Medical Cover Kit with TOP FAN AC-DC Power Supply, Power 400W, Output 58VDC, 6.90A, Input 85-264VAC, JST Header},{POWER=400},{OV=58},{OC=6.9},{VI=85-264},{OT=-40 to 70},{ISOLATION=Isolated},{CT=FAN},{MT=Chassis Mount},{DIMENSIONS=5.29 x 3.04 x 3.24},{NOO=1},{CONNECTOR=JST},{PACKAGE=Cover Kit with Top FAN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
POWER
Power
[W]
OV
Output Voltage
[VDC]
OC
Output Current
[A]
VI
Voltage Input
[VAC]
OT
Operating Temperature
[°C]
ISOLATION
Isolation
ⁿ/ₐ
CT
Cooling Type
ⁿ/ₐ
MT
Mounting Type
ⁿ/ₐ
DIMENSIONS
Dimensions LxWxH
[Inch]
NOO
Number of Outputs
ⁿ/ₐ
CONNECTOR
Connector
ⁿ/ₐ
PACKAGE
Package
ⁿ/ₐ
MFLS400-1358-TF
MFLS400-1358-TF
Medical Cover Kit with TO...
400
58
6.9
85-264
-40 to 70
Isolated
FAN
Chassis Mount
5.29 x 3.04 x 3.24
1
JST
Cover Kit with Top FAN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FW-SM Series - .050" Flex Stack, Flexible Micro Board Stacker, Surface Moun...
Samtec
28.01.2021
MTSW Series - MTSW Series - (2,54 mm) .100" Modified .025" Square Post Head...
Samtec
14.09.2020
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
HW-TH Series - .100" Flex Stack, High Temp Flexible Board Stacker, Through-...
Samtec
18.06.2021
MW Series - 1,00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount
Samtec
26.10.2021
BSW - BSW Series - (2,54 mm) .100" Bottom Mount Socket Strips
Samtec
08.01.2019
MTLW Series - MTLW Series - (2,54 mm) .100" Low Profile .025" Square Post H...
Samtec
06.09.2019
SSW Series - SSW Series - (2,54 mm) .100" Surface Mount Terminal & Through-...
Samtec
19.03.2024
MMS - MMS Series - (2,00 mm) .0787" Tiger Claw™ Socket Strip
Samtec
02.11.2021
TW-TH Series - TW-TH Series - 2,00 mm Flex Stack, Flexible Board Stacker, T...
Samtec
06.06.2023
FW-TH Series - .050" Flex Stack, Flexible Micro Board Stacker, Through-hole
Samtec
28.01.2021
HTSW Series - HTSW Series - (2,54 mm) .100" Through-Hole .025" Square Post ...
Samtec
16.02.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表