您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
LRS10-15-901G - Bel Power Solutions
Bel Fuse
Power Solutions
LRS10-15-901G
Powered by
CAD模型選擇
{belfuse/power_solutions/lrs10_15_901g/lrs10_15_901g.prj},{NB=LRS10-15-901G},{SHA256=c98FfiIcFuEs1YEL2Wh4IQovo1nmBzOJNo9ER1cit7c=},{INAME=00021__lrs_2units_pos1263},{PN=LRS10-15-901G},{DESC=AC-DC Melcher™ Subrack Systems MK007, Power 300W, Output 15/15VDC, 10/10A, Input 85-264VAC, Operating Temperature -40 to 71oC, RoHS Compliant},{POWER=300},{OV=15/15},{OC=10/10},{VIN=85-264},{MT=Subrack System},{ISOLATION=Isolated},{CT=Convection},{DIMENSIONS=173.7 x 106.34 x 128.4},{OT=-40 to 71},{NOO=2},{VOUT1=15},{VOUT2=15},{LOUT1=10},{LOUT2=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
POWER
Power
[W]
OV
Output Voltage
[VDC]
OC
Output Current
[A]
VIN
Voltage Input
[VAC]
MT
Mounting Type
ⁿ/ₐ
ISOLATION
Isolation
ⁿ/ₐ
CT
Cooling Type
ⁿ/ₐ
DIMENSIONS
Dimensions L x W x H
[mm]
OT
Operating Temperature
[°C]
NOO
Number of Outputs
ⁿ/ₐ
VOUT1
Vout 1
[VDC]
VOUT2
Vout 2
[VDC]
LOUT1
Iout 1
[A]
LOUT2
Iout 2
[A]
LRS10-15-901G
LRS10-15-901G
AC-DC Melcher™ Subrack Sy...
300
15/15
10/10
85-264
Subrack System
Isolated
Convection
173.7 x 106.34 x 128.4
-40 to 71
2
15
15
10
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IDSS Series - IDSS Series - .100" Slim Body Single Row, IDC Ribbon Cable As...
Samtec
30.01.2024
QSH-DP Series - QSH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground P...
Samtec
27.03.2023
hp4660_9rg - Bel Power Solutions
Bel Fuse
10.06.2022
LRS06-50-901G - Bel Power Solutions
Bel Fuse
10.06.2022
LRS20-15-901G - Bel Power Solutions
Bel Fuse
10.06.2022
MMS - MMS Series - (2,00 mm) .0787" Tiger Claw™ Socket Strip
Samtec
02.11.2021
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
LRS40-15-900G - Bel Power Solutions
Bel Fuse
10.06.2022
SMSS - Series - SMSS .100" Mini Mate Universal Single Row Discrete Wire Cab...
Samtec
06.07.2022
LRS10-28-901G - Bel Power Solutions
Bel Fuse
10.06.2022
SMM - SMM Series - (1,27 mm) .050" Tiger Eye™ Socket Strip
Samtec
23.05.2022
ldn240_24p - Bel Power Solutions
Bel Fuse
10.06.2022
LRS15-28-900G - Bel Power Solutions
Bel Fuse
10.06.2022
PMSS Series - PMSS Series - .165" Power Mate Single Row Discrete Wire Cable...
Samtec
19.04.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表